Gen 3 Planar N-Channel Power MOSFETs
Features:
- Dynamic dV / dt rating
- Repetitive avalanche rated
- Fast switching
- Ease of paralleling
- Simple drive requirement
| Part Number | Package | VDS (V) | ID (A) | RDS (on) max at VGS = 10 V | QG at 10 V (nC) |
|---|---|---|---|---|---|
| IRF730PBF | TO-220 | 400 | 5.5 | 1000 mΩ | 38 |
| IRF740PBF | TO-220 | 400 | 10 | 550 mΩ | 63 |
| IRF830PBF | TO-220 | 500 | 4.5 | 1500 mΩ | 38 |
| IRF840PBF | TO-220 | 500 | 8 | 850 mΩ | 63 |





