MOSFETs - TO-92 package
Related Information
|
Series
|
Package
|
Configuration
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 4.5 V
(Ohms) |
rDS(on) @ 2.5 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TO-92 | SINGLE | N | 20 | 20 | 1.0 | 1.4 | 1.0 | 0.5 | 0.205 | 0.2 | 0.42 | 0.35 | 1.0 | 48.0 | ||
| TO-92 | SINGLE | N | 240 | 20 | 4.0 | 4.0 | 6.0 | 4.87 | 2.8 | 0.56 | 1.53 | 0.3 | 0.8 | 0.8 |