November 14, 2011
Vishay Siliconix PowerPAIR® Dual Asymmetric Power MOSFET Family Expands to Three Size Options, Including 3 mm x 3 mm
February 28, 2011
Vishay Siliconix Releases 30 V N-Channel and 20 V P-Channel TrenchFET® Power MOSFETs in Compact Thin PowerPAK® SC-70 Package With Ultra-Slim 0.6 mm Profile
November 11, 2010
Vishay Siliconix Releases Industry’s First Asymmetric Dual TrenchFET® Power MOSFET in PowerPAIR® 6 mm by 3.7 mm Package Featuring TrenchFET Gen III Technology
August 10, 2009
Vishay’s New SkyFET® Monolithic Power MOSFET and Schottky Diode Achieves 3 Milliohms On-Resistance in SO-8 with TrenchFET® Gen III Technology
July 24, 2009
New Vishay Siliconix 12-V TrenchFET® Gen III Power MOSFET Features Industry-Best 1.2-mΩ Maximum On-Resistance at 10 V and 1.7 mΩ at 4.5 V
March 25, 2009
Vishay’s SiR440DP TrenchFET® Gen III Power MOSFET Chosen as Product of the Year by Electronic Products China Magazine
November 19, 2008
New Vishay Siliconix 20-V TrenchFET® Gen III Power MOSFET Features Industry-Best Maximum 2.0-mΩ On-Resistance at 4.5 V and 1.55 mΩ at 10 V
October 22, 2008
New Siliconix 25-V TrenchFET® Gen III Power MOSFET Features Industry-Best Maximum 2.1-mΩ On-Resistance at 4.5 V and 1.7 mΩ at 10 V in PowerPAK® SO-8 Package