VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:MOSFETs>Drain-to-source voltage 100 V and above (74 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (474):
  Application Note (5)
  Markings (7)
  Package Drawing (12)
  Pad Guidlines (16)
  RC Thermal Models (72)
  Reel Info (1)
  Reliability Data (16)
  Tape Info (20)
  Technical Note (1)
  SPICE (324)
Press Releases
MOSFETs: Drain-to-source voltage 100 V and above
ChannelN
BrandVishay Siliconix

All 74 datasheets shown.
Part numberPackageConfigurationVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
SUM47N10-24LinfoD2PAK (TO-263)SINGLE100200.0240.027401011947
SUM110N10-09infoD2PAK (TO-263)SINGLE100200.0095110552424110
SUM40N10-30infoD2PAK (TO-263)SINGLE100200.0335911940
SUM60N10-17infoD2PAK (TO-263)SINGLE100200.01656518251960
SUM90N10-8m2PinfoD2PAK (TO-263)SINGLE100200.008297322590
SUM23N15-73infoD2PAK (TO-263)SINGLE150200.07322567.523
SUM40N15-38infoD2PAK (TO-263)SINGLE150200.038388131340
SUM75N15-18PinfoD2PAK (TO-263)SINGLE150200.01864231675
SUM09N20-270infoD2PAK (TO-263)SINGLE200200.27112.52.749
SUM27N20-78infoD2PAK (TO-263)SINGLE200200.078409111427
SUM33N20-60PinfoD2PAK (TO-263)SINGLE200250.06531417.533
SUM36N20-54PinfoD2PAK (TO-263)SINGLE200250.05457142036
SUM52N20-39PinfoD2PAK (TO-263)SINGLE200250.03981212752
SUM65N20-30infoD2PAK (TO-263)SINGLE200200.039017233465
SUM18N25-165infoD2PAK (TO-263)SINGLE250200.165307101018
SUM45N25-58infoD2PAK (TO-263)SINGLE250300.0589520283445
SUD06N10-225LinfoDPAK (TO-252)SINGLE100200.20.2255.52.70.60.76.5
SUD35N10-26PinfoDPAK (TO-252)SINGLE100200.0263110935
SUD50N10-18PinfoDPAK (TO-252)SINGLE100200.018548161350
SUD50N10-34PinfoDPAK (TO-252)SINGLE100200.034247.65.420
SUD15N15-95infoDPAK (TO-252)SINGLE150200.0952055.5715
SUD25N15-52infoDPAK (TO-252)SINGLE150200.052337.591225
SUD19N20-90infoDPAK (TO-252)SINGLE200200.09347.581219
SUD17N25-165infoDPAK (TO-252)SINGLE250200.165308101017
SiE854DFinfoPolarPAKSINGLE100200.014250161364
Si7922DNinfoPowerPAK 1212-8DUAL100200.1955.21.21.11.92.5
Si7322DNinfoPowerPAK 1212-8SINGLE100200.058133.7318
Si7818DNinfoPowerPAK 1212-8SINGLE150200.13520102.74.73.4
Si7820DNinfoPowerPAK 1212-8SINGLE200200.2412.172.54.12.6
Si7802DNinfoPowerPAK 1212-8SINGLE250200.435147.52.84.41.95
SiA456DJinfoPowerPAK SC-70SINGLE200161.381.53.59.550.71.72.6
Si7942DPinfoPowerPAK SO-8DUAL100200.049163.53.85.55.9
Si7946DPinfoPowerPAK SO-8DUAL150200.1512.62.52.84.53.3
Si7956DPinfoPowerPAK SO-8DUAL150200.105173.83.95.54.1
Si7178DPinfoPowerPAK SO-8SINGLE100200.01447.513.212.760
Si7454DPinfoPowerPAK SO-8SINGLE100200.03424147.65.47.8
Si7456DPinfoPowerPAK SO-8SINGLE100200.0253620108.69.3
Si7430DPinfoPowerPAK SO-8SINGLE150200.04528.586.526
Si7738DPinfoPowerPAK SO-8SINGLE150200.038358930
Si7846DPinfoPowerPAK SO-8SINGLE150200.0530188.58.524.5
Si7898DPinfoPowerPAK SO-8SINGLE150200.08517103.264.8
Si7450DPinfoPowerPAK SO-8SINGLE200200.0834207.5125.3
Si7462DPinfoPowerPAK SO-8SINGLE200200.13205.54.56.54.1
Si7464DPinfoPowerPAK SO-8SINGLE200200.24122.52.53.82.8
Si7434DPinfoPowerPAK SO-8SINGLE250200.1553476.810.53.8
Si4100DYinfoSO-8SINGLE100200.06313.5934.66.8
Si4102DYinfoSO-8SINGLE100200.1587.14.61.723.8
Si4104DYinfoSO-8SINGLE100200.1058.532.54.6
Si4484EYinfoSO-8SINGLE100200.03424147.65.46.9
Si4486EYinfoSO-8SINGLE100200.0253620108.67.9
Si4472DYinfoSO-8SINGLE150200.0450.04728.586.57.7
Si4488DYinfoSO-8SINGLE150200.053016.58.58.55
Si4848DYinfoSO-8SINGLE150200.08517103.263.7
Si4418DYinfoSO-8SINGLE200200.13204.54.56.53
Si4462DYinfoSO-8SINGLE200200.4863.250.91.91.5
Si4464DYinfoSO-8SINGLE200200.24122.52.53.82.2
Si4490DYinfoSO-8SINGLE200200.0834207.5124
Si4434DYinfoSO-8SINGLE250200.1553476.810.53
Si2328DSinfoSOT-23SINGLE100200.253.320.471.451.5
TN2404KinfoSOT-23SINGLE240204464.872.80.561.530.2
SUP60N10-16LinfoTO-220SINGLE100200.0160.0187337152060
SUP40N10-30infoTO-220SINGLE100200.0335911940
SUP90N10-8m8PinfoTO-220SINGLE100200.008897322590
SUP18N15-95infoTO-220SINGLE150200.0952055.5718
SUP28N15-52infoTO-220SINGLE150200.05233791228
SUP85N15-21infoTO-220SINGLE150200.0217515212685
SUP90N15-18PinfoTO-220SINGLE150200.01864231690
SUP33N20-60PinfoTO-220SINGLE200250.06531417.533
SUP36N20-54PinfoTO-220SINGLE200250.05457142036
SUP52N20-39PinfoTO-220SINGLE200250.03981212752
SUP57N20-33infoTO-220SINGLE200200.0339019233457
SUP40N25-60infoTO-220SINGLE250300.069520283440
SUU50N10-18PinfoTO-251SINGLE100200.018548161350
BS107KLinfoTO-92SINGLE240204464.872.80.561.530.3
TN2404KLinfo
Si3430DVinfoTSOP-6SINGLE100200.175.531.51.42.4
Si3440DVinfoTSOP-6SINGLE150200.3755.43.11.11.91.5
Part numberPackageConfigurationVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account