VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Drain-to-source voltage 20 V to 40 V>1206-8 ChipFET® package (12 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (82):
  Application Note (1)
  Markings (1)
  Package Drawing (1)
  Pad Guidlines (3)
  RC Thermal Models (13)
  Reel Info (1)
  Reliability Data (8)
  Tape Info (2)
  Technical Note (4)
  SPICE (48)
MOSFETs: Drain-to-source voltage 20 V to 40 V - 1206-8 ChipFET® package
Package1206-8 ChipFET
ChannelN
BrandVishay Siliconix

All 12 datasheets shown.
Part numberConfigurationVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5908DCinfoDUAL2080.040.0450.05250.8515.9
Si5904DCinfoDUAL20120.0750.13440.61.34.2
Si5902BDCinfoDUAL30200.0650.14.520.70.74
Si5515CDCinfoN&P PAIR2080.0360.0410.056.51.10.94
Si5509DCinfoN&P PAIR20120.0520.0843.80.90.956.1
Si5513DCinfoN&P PAIR20120.0750.13440.61.34.2
Si5511DCinfoN&P PAIR30120.0550.094.21.10.94
Si5504BDCinfoN&P PAIR30200.0650.14.520.70.74
Si5404BDCinfoSINGLE20120.0280.03971.727.5
Si5424DCinfoSINGLE30250.0240.0321113.24.26
Si5402BDCinfoSINGLE30200.0350.042104.51.91.66.7
Si5856DCinfoSINGLE PLUS INTEGRATED SCHOTTKY2080.040.0450.05250.8515.9
Part numberConfigurationVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account