| Tape Info |
Document No. 73374 |
90-2339-1 | Tape Drawing for TO-252 (DPAK) (T1 Method) |
90-2342-x | Tape Drawing for TO-263 5L (D2PAK) |
90-2345-x | Tape Drawing for TSSOP-8 (16 mm) |
90-2369-x | Tape Drawing for TO-252 (DPAK) (T4 Method) |
90-2377-1 | Tape Drawing for SC-89 6L (TO-563) Flat |
90-2378-1 | Tape Drawing for PowerPAK SO-8 |
91-5209-x | Tape Drawing for SOIC (8L, 14L, 16L Narrow & 14L, 20L, 24L Wide) |
91-5209-x | Tape Drawing for SOT-23 (T1 and T2 Methods) |
93-2345-x | Tape Drawing for TSOP-6 |
93-2346-x | Tape Drawing for ChipFET (1206-8) |
93-5213-1 | Tape Drawing for SC-70 5L/6L |
93-5214-1 | Tape Drawing for SC-70 3L (T1 Method) |
93-5217-1 | Tape Drawing for SC-75A 3L |
93-5217-1 | Tape Drawing for SC-89 3L |
93-5220-x | Tape Drawing for TO-92 |
93-5222-x | Tape Drawing for MICRO FOOT 2x2, 0.8 mm Pitch, 0.275 mm bump height |
93-5223-x | Tape Drawing for MICRO FOOT 2x3, 0.8 mm Pitch, 0.275 mm bump height |
93-5224-x | Tape Drawing for MICRO FOOT 2x5, 0.8 mm Pitch, 0.275 mm bump height |
93-5234-x | Tape Drawing for PowerPAK 2x5 |
93-5240-x | Tape Drawing for PowerPAK SC-70 |
93-5241-x | Tape Drawing for PowerPAK SC-75 |
93-5246-x | Tape Drawing for PowerPAK MLF 10x10 |
93_5248_x | Tape Drawing for PowerPAK ChipFET |
PACK-0007-13 | Device Orientation for 1206-8 ChipFET (T1) |
PACK-0007-14 | Device Orientation for PowerPAK 1212-8 and PowerPAK SO-8 (T1) |
PACK-0007-17 | Device Orientation for PowerPAK 2 x 5 |
PACK-0007-2 | Device Orientation for SC70-3L, SC75A, SC89-3L, and SOT-23 (T1) |
PACK-0007-21 | Device Orientation for PolarPAK (T1) |
PACK-0007-21 | Device Orientation for PowerPAK SC-70, PowerPAK SC-75 |
PACK-0007-6 | Device Orientation for MSOP, SOIC, SSOP, and TSSOP (T1) |
PACK-0007-8/9 | Device Orientation for SC70-6L, SC89-6L, TSOP-6 (Single, Dual, Complementary or Dual Symmetrical) (T1) |
PACK-0020- | Device Orientation for TO-263 (T1) |
PACK-0020- | Device Orientation for TO-252, Reverse TO-252 and TO-251 Short Lead (T1) |
PACK-0020- | Device Orientation for TO-252 and Reverse TO-252 (T4) |
PACK-0023-1 | Device Orientation for MOSFETs, MICRO FOOT 2x2: 0.8-mm Pitch, 0.275-mm Bump Height (T1) |
PACK-0023-2 | Device Orientation for MOSFETs, MICRO FOOT 2x5: 0.8-mm Pitch, 0.275-mm Bump Height (T2) |
PACK-0023-3 | Device Orientation for MOSFETs, MICRO FOOT 2x3: 0.8-mm Pitch, 0.275-mm Bump Height (T2) |
Tape Information | PowerPAK? 1212 |
Tape Information | PolarPAK? Carrier Tape |