VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Drain-to-source voltage 20 V to 40 V>N & P pair (34 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (263):
  Application Note (1)
  Markings (8)
  Package Drawing (10)
  Pad Guidlines (17)
  RC Thermal Models (34)
  Reel Info (1)
  Reliability Data (18)
  Tape Info (16)
  Technical Note (6)
  SPICE (152)
Press Releases
MOSFETs: Drain-to-source voltage 20 V to 40 V - N & P pair
ConfigurationN&P PAIR
ChannelN
BrandVishay Siliconix

All 34 datasheets shown.
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5515CDCinfo1206-8 ChipFET2080.0360.0410.056.51.10.94
Si5509DCinfo1206-8 ChipFET20120.0520.0843.80.90.956.1
Si5513CDCinfo1206-8 ChipFET20120.0550.0852.60.70.54
Si5511DCinfo1206-8 ChipFET30120.0550.094.21.10.94
Si5504BDCinfo1206-8 ChipFET30200.0650.14.520.70.74
SUD50NP04-77PinfoDPAK (TO-252-4)40200.0370.04611.75.31.91.78
Si7501DNinfoPowerPAK 1212-830200.0350.059421.37.7
Si5519DUinfoPowerPAK ChipFET20120.0360.06311.655.41.481.46
Si5517DUinfoPowerPAK ChipFET2080.0390.0450.05560.910.76
SiA513DJinfoPowerPAK SC-7020120.060.0927.53.50.90.74.5
Si1563DHinfoSC70-62080.280.360.451.250.210.31.28
Si1563EDHinfoSC70-620120.280.360.450.650.20.231.28
Si1553DLinfoSC70-620120.3850.630.80.060.30.7
Si1555DLinfoSC70-620120.3850.630.80.060.30.7
Si1551DLinfoSC70-620121.94.20.720.220.130.3
Si1539DLinfoSC70-630200.480.70.860.430.240.080.63
Si1016XinfoSC89-6200.70.851.250.5
Si1035XinfoSC89-6205790.14
Si4511DYinfoSO-820160.01450.0172311.53.73.39.6
Si4500BDYinfoSO-820120.020.03112.53.29.1
Si4501ADYinfoSO-830200.0180.02711.5348.8
Si4563DYinfoSO-840160.0160.01956265.59.78
Si4569DYinfoSO-840160.0270.032219.62.33.27.6
Si4561DYinfoSO-840200.03550.042511.75.31.91.76.8
Si4565DYinfoSO-840120.040.04581.52.45.2
Si4567DYinfoSO-840160.060.0783.71.11.45
Si3586DVinfoTSOP-62080.060.070.14.10.650.83.4
Si3588DVinfoTSOP-62080.080.10.12850.650.93
Si3585DVinfoTSOP-620120.20.342.10.30.42.4
Si3850ADVinfoTSOP-620120.30.410.950.220.241.4
Si3590DVinfoTSOP-630120.0770.1230.613
Si3552DVinfoTSOP-630200.1050.1753.72.10.70.72.5
Si6562DQinfoTSSOP-820120.030.041333.34.5
Si6544BDQinfoTSSOP-830200.0320.0469.54.51.81.554.3
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account