August 20, 2008
New Vishay Siliconix 8-V to 30-V P-Channel PowerPAK SC-75 Power MOSFETs Feature On-Resistance as Low as 0.052 Ohms in 1.6-mm by 1.6-mm Footprint Area
May 28, 2008
New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ
March 26, 2008
New 30-V TrenchFET Power MOSFET with Industry-Best Maximum 2.25-Milliohm On-Resistance at a 4.5-V Gate Drive Voltage is First Device in Vishay Siliconix TrenchFET® Gen III Family
November 07, 2007
Vishay TrenchFET® Power MOSFETs For OR-ing Applications Feature Industry-Best On-Resistance Down to 1.5 Milliohms in SO-8 Footprint Area with 20-V Drain-to-Source and Gate-to-Source Ratings
January 22, 2007
Vishay’s New 20-V to 40-V PolarPAK® Power MOSFETs Combine Thermal Benefits of Double-Sided Cooling Package with On-Resistance Down To 1.4 Milliohms
January 15, 2007
New Vishay Silconix N-Channel PowerPAK® ChipFET® MOSFETs Offer Same 3-W Maximum Power Dissipation as Larger SO-8 in 81 % Smaller Footprint
December 12, 2005
New Vishay Siliconix PolarPAK® Power MOSFETs With Double-Sided Cooling Offer On-Resistance Down to 1.9 Milliohms Maximum, Current Handling Up to 60 A in 5-mm by 6-mm Footprint
November 21, 2005
New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms
April 20, 2005
New Vishay Siliconix 40-V and 60-V MOSFETs Feature Industry's First Combination of High 3.4-V Threshold Voltage and Low 2.7-mΩ On-Resistance for High-Temperature Automotive Applications
May 24, 2001
New TrenchFET® MOSFETs Break Performance Records in Tiny LITTLE FOOT® SC-89 and SC-75 Packages