VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Drain-to-source voltage 30 V to 60 V>1206-8 ChipFET® package (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (46):
  Application Note (1)
  Markings (1)
  Package Drawing (1)
  Pad Guidlines (3)
  RC Thermal Models (6)
  Reel Info (1)
  Reliability Data (4)
  Tape Info (2)
  Technical Note (3)
  SPICE (24)
MOSFETs: Drain-to-source voltage 30 V to 60 V - 1206-8 ChipFET® package
Package1206-8 ChipFET
ChannelN
VDS (V) 30
BrandVishay Siliconix

All 5 datasheets shown.
Part numberConfigurationVGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5902BDCinfoDUAL200.0650.14.520.70.74
Si5511DCinfoN&P PAIR120.0550.094.21.10.94
Si5504BDCinfoN&P PAIR200.0650.14.520.70.74
Si5424DCinfoSINGLE250.0240.0321113.24.26
Si5402BDCinfoSINGLE200.0350.042104.51.91.66.7
Part numberConfigurationVGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account