VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Drain-to-source voltage 30 V to 60 V>MOSFET + Schottky Combo (18 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (107):
  Markings (3)
  Package Drawing (4)
  Pad Guidlines (7)
  RC Thermal Models (17)
  Reel Info (1)
  Reliability Data (9)
  Tape Info (6)
  Technical Note (5)
  SPICE (55)
Press Releases
MOSFETs: Drain-to-source voltage 30 V to 60 V - MOSFET + Schottky Combo
ChannelN
VDS (V) 30
BrandVishay Siliconix

All 18 datasheets shown.
Part numberPackageConfigurationVGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
SiA814DJinfoPowerPAK SC-70SINGLE PLUS INTEGRATED SCHOTTKY120.0610.0720.1173.20.90.84.5
Si7872DPinfoPowerPAK SO-8DUAL PLUS INTEGRATED SCHOTTKY120.0220.0282411.53.83.510
Si7842DPinfoPowerPAK SO-8DUAL PLUS INTEGRATED SCHOTTKY200.0220.0313722.710
Si7872DPinfoPowerPAK SO-8DUAL PLUS INTEGRATED SCHOTTKY200.0220.031572.92.510
Si7374DPinfoPowerPAK SO-8SINGLE PLUS INTEGRATED SCHOTTKY200.00550.00668138181124
Si7160DPinfoPowerPAK SO-8SINGLE PLUS INTEGRATED SCHOTTKY160.00870.0144216.95.820
Si4310BDYinfoSO-14DUAL PLUS INTEGRATED SCHOTTKY200.00850.00951910514
0.0110.01625125.34.310
Si4618DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY160.010.011539175.6415.2
Si4816BDYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY200.01150.01611.64.83.711.4
Si4388DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY120.0150.01741193.53.711.3
Si4618DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY160.0170.01952912.54.13.48
Si4650DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY200.0180.02225.510.552.58
Si4916DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY200.0180.0228.93.42.410.5
Si4816BDYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY200.01850.02257.82.92.36.8
Si4916DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY200.0180.0236.62.92.310
Si4388DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY200.0160.0241882.552.4510.7
Si4914BDYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY200.020.02572.828
0.0210.0276.78.4
Si4830ADYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY200.0220.031572.92.57.5
Si4834BDYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY200.0220.031572.92.57.5
Si4636DYinfoSO-8SINGLE PLUS INTEGRATED SCHOTTKY160.00850.01054018.87.14.717
Si4396DYinfoSO-8SINGLE PLUS INTEGRATED SCHOTTKY200.01150.01629.613.34.54.316
Si4812BDYinfoSO-8SINGLE PLUS INTEGRATED SCHOTTKY200.0160.0218.532.69.5
Si4620DYinfoSO-8SINGLE PLUS INTEGRATED SCHOTTKY200.0350.0528.64.21.81.57.5
Part numberPackageConfigurationVGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account