VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Drain-to-source voltage 30 V to 60 V>N & P pair (15 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (155):
  Application Note (1)
  Markings (8)
  Package Drawing (9)
  Pad Guidlines (16)
  RC Thermal Models (15)
  Reel Info (1)
  Reliability Data (17)
  Tape Info (14)
  Technical Note (2)
  SPICE (72)
MOSFETs: Drain-to-source voltage 30 V to 60 V - N & P pair
ConfigurationN&P PAIR
ChannelN
BrandVishay Siliconix

All 15 datasheets shown.
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5511DCinfo1206-8 ChipFET30120.0550.094.21.10.94
Si5504BDCinfo1206-8 ChipFET30200.0650.14.520.70.74
SUD50NP04-77PinfoDPAK (TO-252-4)40200.0370.04611.75.31.91.78
Si7501DNinfoPowerPAK 1212-830200.0350.059421.37.7
Si7530DPinfoPowerPAK SO-860200.0750.1125.423.54.6
Si1539DLinfoSC70-630200.480.70.860.430.240.080.63
Si1029XinfoSC89-6601.2530.33
Si4563DYinfoSO-840160.0160.01956265.59.78
Si4569DYinfoSO-840160.0270.032219.62.33.27.6
Si4561DYinfoSO-840200.03550.042511.75.31.91.76.8
Si4567DYinfoSO-840160.060.0783.71.11.45
Si4559ADYinfoSO-860200.0580.0721362.32.65.3
Si3590DVinfoTSOP-630120.0770.1230.613
Si3552DVinfoTSOP-630200.1050.1753.72.10.70.72.5
Si6544BDQinfoTSSOP-830200.0320.0469.54.51.81.554.3
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account