VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Drain-to-source voltage 30 V to 60 V>PowerPAK ChipFET (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (35):
  Markings (1)
  Package Drawing (2)
  Pad Guidlines (2)
  RC Thermal Models (4)
  Reel Info (1)
  Reliability Data (3)
  Tape Info (2)
  SPICE (20)
Press Releases
MOSFETs: Drain-to-source voltage 30 V to 60 V - PowerPAK ChipFET
PackagePowerPAK ChipFET
ChannelN
VGS (V) 20
BrandVishay Siliconix

All 4 datasheets shown.
Part numberConfigurationVDS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5944DUinfoDUAL400.1120.1714.42.21.20.86
Si5418DUinfoSINGLE300.01450.0185209.54.52.712
Si5410DUinfoSINGLE400.0180.02121104.53.112
Si5476DUinfoSINGLE600.0340.0412110.53.54.212
Part numberConfigurationVDS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account