January 22, 2007
Vishay’s New 20-V to 40-V PolarPAK® Power MOSFETs Combine Thermal Benefits of Double-Sided Cooling Package with On-Resistance Down To 1.4 Milliohms
January 15, 2007
New Vishay Silconix N-Channel PowerPAK® ChipFET® MOSFETs Offer Same 3-W Maximum Power Dissipation as Larger SO-8 in 81 % Smaller Footprint
November 21, 2005
New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms
April 20, 2005
New Vishay Siliconix 40-V and 60-V MOSFETs Feature Industry's First Combination of High 3.4-V Threshold Voltage and Low 2.7-mΩ On-Resistance for High-Temperature Automotive Applications
April 07, 2004
Vishay Launches 240-Milliohm, 200-V Switching MOSFET in 3.3-mm by 3.3-mm PowerPAK® 1212-8
January 28, 2004
Vishay's New 250-V N-Channel TrenchFET® Power MOSFETs Offer Up to 50% Improved On-Resistance in SO-8 and D2PAK Footprints
March 25, 2002
TrenchFETs® in New Thermally Enhanced D2PAK Package Save Board Space and Lower Costs With Industry's Best Thermal Performance
August 22, 2001
New Siliconix Power MOSFETs for Isolated DC/DC Conversion Meet Higher Voltage Demands in Low-Profile PowerPAK™ Package
May 11, 2001
New LITTLE FOOT® Power MOSFETs for Isolated DC-to-DC Converters are PWM Optimized