VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZMOSFETsPress Releases
All MOSFETs press releases

January 15, 2007

New Vishay Silconix N-Channel PowerPAK® ChipFET® MOSFETs Offer Same 3-W Maximum Power Dissipation as Larger SO-8 in 81 % Smaller Footprint

November 21, 2005

New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms

April 20, 2005

New Vishay Siliconix 40-V and 60-V MOSFETs Feature Industry's First Combination of High 3.4-V Threshold Voltage and Low 2.7-mΩ On-Resistance for High-Temperature Automotive Applications

April 07, 2004

Vishay Launches 240-Milliohm, 200-V Switching MOSFET in 3.3-mm by 3.3-mm PowerPAK® 1212-8

January 28, 2004

Vishay's New 250-V N-Channel TrenchFET® Power MOSFETs Offer Up to 50% Improved On-Resistance in SO-8 and D2PAK Footprints

March 25, 2002

TrenchFETs® in New Thermally Enhanced D2PAK Package Save Board Space and Lower Costs With Industry's Best Thermal Performance

August 22, 2001

New Siliconix Power MOSFETs for Isolated DC/DC Conversion Meet Higher Voltage Demands in Low-Profile PowerPAK™ Package

May 11, 2001

New LITTLE FOOT® Power MOSFETs for Isolated DC-to-DC Converters are PWM Optimized

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account