MOSFETs - Drain-to-source voltage 401 V to 500 V
Showing 1 to 50 of 54 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TO-220AB | Single | N | 500 | 20 | 3 | 24 | 3.3 | 13 | 2.5 | 50 | 2 | ||
| TO-220AB | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 2.5 | 50 | 2 | ||
| D2PAK (TO-263) | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 2.5 | 50 | 2 | ||
| I2PAK (TO-262) | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 2.5 | 50 | 2 | ||
| TO-220AB | Single | N | 500 | 20 | 1.5 | 38 | 5 | 22 | 4.5 | 74 | 2 | ||
| TO-220AB | Single | N | 500 | 30 | 1.4 | 24 | 6.3 | 11 | 5 | 74 | 2 | ||
| D2PAK (TO-263) | Single | N | 500 | 30 | 1.4 | 24 | 6.3 | 11 | 5 | 3.1 | 2 | ||
| I2PAK (TO-262) | Single | N | 500 | 30 | 1.4 | 24 | 6.3 | 11 | 5 | 3.1 | 2 | ||
| D2PAK (TO-263) | Single | N | 500 | 20 | 1.5 | 38 | 5 | 22 | 4.5 | 74 | 2 | ||
| I2PAK (TO-262) | Single | N | 500 | 20 | 1.5 | 38 | 5 | 22 | 4.5 | 74 | 2 | ||
| TO-220AB | Single | N | 500 | 30 | 0.85 | 38 | 9 | 18 | 8 | 125 | 2 | ||
| D2PAK (TO-263) | Single | N | 500 | 30 | 0.85 | 38 | 9 | 18 | 8 | 125 | 2 | ||
| I2PAK (TO-262) | Single | N | 500 | 30 | 0.85 | 38 | 9 | 18 | 8 | 125 | 2 | ||
| I2PAK (TO-262) | Single | N | 500 | 20 | 0.85 | 63 | 9.3 | 32 | 8 | 125 | 2 | ||
| TO-220AB | Single | N | 500 | 30 | 0.85 | 39 | 10 | 19 | 8 | 125 | 2 | ||
| D2PAK (TO-263) | Single | N | 500 | 30 | 0.85 | 39 | 10 | 19 | 8 | 125 | 2 | ||
| I2PAK (TO-262) | Single | N | 500 | 30 | 0.85 | 39 | 10 | 19 | 8 | 125 | 2 | ||
| D2PAK (TO-263) | Single | N | 500 | 20 | 0.85 | 63 | 9.3 | 32 | 8 | 125 | 2 | ||
| TO-220 | Single | N | 500 | 30 | 0.52 | 52 | 13 | 18 | 11 | 170 | 2 | ||
| TO-220 FULLPAK | Single | N | 500 | 20 | 0.85 | 67 | 10 | 34 | 4.6 | 40 | 2 | ||
| TO-220 FULLPAK | Single | N | 500 | 30 | 0.85 | 39 | 10 | 19 | 4.5 | 40 | 2 | ||
| TO-220 FULLPAK | Single | N | 500 | 30 | 0.52 | 52 | 13 | 18 | 6.6 | 60 | 2 | ||
| TO-247AC | Single | N | 500 | 30 | 0.23 | 120 | 32 | 52 | 22 | 277 | 2 | ||
| TO-247AC | Single | N | 500 | 20 | 0.85 | 63 | 11 | 30 | 8.8 | 150 | 2 | ||
| TO-247 | Single | N | 500 | 20 | 0.4 | 150 | 20 | 80 | 14 | 190 | 2 | ||
| TO-247 | Single | N | 500 | 30 | 0.4 | 64 | 16 | 26 | 14 | 190 | 2 | ||
| TO-247 | Single | N | 500 | 30 | 0.4 | 74 | 19 | 35 | 14 | 190 | 2 | ||
| TO-247 | Single | N | 500 | 20 | 0.27 | 210 | 29 | 110 | 20 | 280 | 2 | ||
| TO-247 | Single | N | 500 | 30 | 0.27 | 105 | 26 | 42 | 20 | 280 | 2 | ||
| TO-247 | Single | N | 500 | 30 | 0.27 | 120 | 32 | 49 | 20 | 280 | 2 | ||
| DPAK (TO-252) | Single | N | 500 | 20 | 3 | 19 | 3.3 | 13 | 2.4 | 42 | 2 | ||
| IPAK (TO-251) | Single | N | 500 | 20 | 3 | 19 | 3.3 | 13 | 2.4 | 42 | 2 | ||
| DPAK (TO-252) | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 3.3 | 83 | 2 | ||
| IPAK (TO-251) | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 3.3 | 83 | 2 | ||
| DPAK (TO-252) | Single | N | 500 | 30 | 1.7 | 24 | 6.5 | 13 | 5 | 110 | 2 | ||
| IPAK (TO-251) | Single | N | 500 | 30 | 1.7 | 24 | 6.5 | 13 | 5 | 110 | 2 | ||
| D2PAK (TO-263) | Single | N | 500 | 30 | 0.52 | 52 | 13 | 18 | 11 | 170 | 2 | ||
| I2PAK (TO-262) | Single | N | 500 | 30 | 0.55 | 51 | 12 | 23 | 11 | 190 | 2 | ||
| Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.38 | 25 | 6 | 10 | 10.5 | 32 | 2 | 0.92 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.28 | 33 | 8 | 14 | 14.5 | 33 | 2 | 0.85 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.184 | 46 | 10 | 19 | 19 | 34 | 2 | 0.83 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.145 | 57 | 14 | 25 | 26 | 35 | 2 | 0.56 | |
| D2PAK (TO-263) | Single | N | 500 | 30 | 0.38 | 25 | 6 | 10 | 10.5 | 114 | 2 | 0.92 | |
| D2PAK (TO-263) | Single | N | 500 | 30 | 0.28 | 33 | 8 | 14 | 14.5 | 156 | 2 | 0.85 | |
| D2PAK (TO-263) | Single | N | 500 | 30 | 0.184 | 46 | 10 | 19 | 19 | 179 | 2 | 0.83 | |
| D2PAK (TO-263) | Single | N | 500 | 30 | 0.145 | 57 | 14 | 25 | 26 | 250 | 2 | 0.56 | |
| DPAK (TO-252) | Single | N | 500 | 30 | 0.38 | 25 | 6 | 10 | 10.5 | 114 | 2 | 0.92 | |
| TO-247AC | Single | N | 500 | 30 | 0.184 | 46 | 10 | 19 | 19 | 179 | 2 | 0.83 | |
| TO-247AC | Single | N | 500 | 30 | 0.145 | 57 | 14 | 25 | 26 | 250 | 2 | 0.56 | |
| PowerPAK 8 x 8 | Single | N | 500 | 30 | 0.147 | 56 | 12 | 23 | 22 | 174 | 2 | 0.6 |
