VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Drain-to-source voltage -20 V and below>PowerPAK ChipFET (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (48):
  Markings (1)
  Package Drawing (2)
  Pad Guidlines (2)
  RC Thermal Models (6)
  Reel Info (1)
  Reliability Data (4)
  Tape Info (2)
  SPICE (30)
Press Releases
MOSFETs: Drain-to-source voltage -20 V and below - PowerPAK ChipFET
PackagePowerPAK ChipFET
ChannelP
VDS (V) -20
BrandVishay Siliconix

All 6 datasheets shown.
Part numberConfigurationVGS (V)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5947DUinfoDUAL120.0580.1115.51.21.86
Si5519DUinfoN&P PAIR120.0640.09511.761.052.16
Si5517DUinfoN&P PAIR80.0720.10.1315.50.751.56
Si5481DUinfoSINGLE80.0220.0290.041202.85.112
Si5485DUinfoSINGLE120.0250.042142.84.912
Si5857DUinfoSINGLE PLUS INTEGRATED SCHOTTKY120.0580.1115.51.21.86
Part numberConfigurationVGS (V)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account