August 20, 2008
New Vishay Siliconix 8-V to 30-V P-Channel PowerPAK SC-75 Power MOSFETs Feature On-Resistance as Low as 0.052 Ohms in 1.6-mm by 1.6-mm Footprint Area
June 18, 2008
Vishay Releases New 20-V P-Channel TrenchFET® Power MOSFET in MICRO FOOT® Chipscale Package With Industry’s Smallest Footprint of 1.2-mm by 1.0-mm
May 28, 2008
New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ
April 09, 2008
Vishay Releases New 20-V P-Channel TrenchFET® Power MOSFET in MICRO FOOT® Chipscale Package With Industry’s Thinnest Profile of 0.59-mm
October 10, 2007
Next-Generation Vishay Siliconix P-Channel TrenchFET® Power MOSFETs Offer Industry-Low On-Resistance Down To 29 Milliohms
July 16, 2007
New Vishay Siliconix PowerPAK® ChipFET® Power MOSFETs Replace TSOP-6 Devices with 75 % Lower Thermal Resistance in 33 % Smaller Footprint
April 27, 2005
New Vishay Siliconix -150-V and -200-V P-Channel Power MOSFETs Save Space for Active Clamp Configurations
August 11, 2004
Vishay's New Common-Drain MICRO FOOT® Power MOSFETs Offer On-Resistance Comparable to TSSOP-8 Devices in 81% Smaller Chipscale Package
November 03, 2003
Siliconix's 7-nC P-Channel MOSFET Enables Design of Simplified, High-Efficiency Synchronous Buck DC/DC Converters for Handheld Electronics
May 06, 2002
Siliconix Launches Record-Breaking Chipscale MOSFET and Analog Switch: Devices Are Industry's First Rated for 1.8-V Operation
August 10, 2001
New P-Channel ChipFETs Are First in Lead-Less Package with ESD Protection:New Power MOSFETs Aimed At Portable Designs with Plug-In Accessories