VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZMOSFETsPress Releases
All MOSFETs press releases

August 20, 2008

New Vishay Siliconix 8-V to 30-V P-Channel PowerPAK SC-75 Power MOSFETs Feature On-Resistance as Low as 0.052 Ohms in 1.6-mm by 1.6-mm Footprint Area

June 18, 2008

Vishay Releases New 20-V P-Channel TrenchFET® Power MOSFET in MICRO FOOT® Chipscale Package With Industry’s Smallest Footprint of 1.2-mm by 1.0-mm

May 28, 2008

New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ

April 09, 2008

Vishay Releases New 20-V P-Channel TrenchFET® Power MOSFET in MICRO FOOT® Chipscale Package With Industry’s Thinnest Profile of 0.59-mm

October 10, 2007

Next-Generation Vishay Siliconix P-Channel TrenchFET® Power MOSFETs Offer Industry-Low On-Resistance Down To 29 Milliohms

July 16, 2007

New Vishay Siliconix PowerPAK® ChipFET® Power MOSFETs Replace TSOP-6 Devices with 75 % Lower Thermal Resistance in 33 % Smaller Footprint

June 15, 2005

New Vishay Siliconix P-Channel Load Switches Are Industry's First Designed for On-Resistance Ratings at 1.5 V

April 27, 2005

New Vishay Siliconix -150-V and -200-V P-Channel Power MOSFETs Save Space for Active Clamp Configurations

May 26, 2004

New Chipscale P-Channel MOSFET Sets New Record at 48 Milliohms

March 29, 2004

Siliconix Targets Automotive 12-V Boardnet With New P-Channel −40-V and −60-V TrenchFET® Power MOSFETs

November 03, 2003

Siliconix's 7-nC P-Channel MOSFET Enables Design of Simplified, High-Efficiency Synchronous Buck DC/DC Converters for Handheld Electronics

April 21, 2003

Siliconix Launches Complete Family of TrenchFET® Power MOSFETs Built on Advanced P-Channel Technology

May 06, 2002

Siliconix Launches Record-Breaking Chipscale MOSFET and Analog Switch: Devices Are Industry's First Rated for 1.8-V Operation

August 10, 2001

New P-Channel ChipFETs Are First in Lead-Less Package with ESD Protection:New Power MOSFETs Aimed At Portable Designs with Plug-In Accessories

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account