Resistor networks - DLA (DSCC)

Showing 1 to 39 of 39 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
DLA (DSCC) #
filter
Model Number
▲▼filter
Images
Description
▲▼filter
Construction
▲▼filter
MPM60001
Enlarge
Resistor Network, Fixed, Film, Surface Mount, Voltage Divider, 3 Pin, SOT-23Thin Film
HD60047
Enlarge
Resistor Network, 8 Pin, Dual-In-Line Package(DIP) Multi Resistance ValuesThin Film
SOMC1601..16, SOMC1603..17, SOMC1605..4831508
Enlarge
Resistor Network, Fixed, Film, Surface Mount, 16 Pin, Dual-In-Line, Gull Wing, Medium Body, Small OutlineThick Film
TOMC60008
Enlarge
Resistor Network, Fixed, Film, Surface Mount, 16 Pin, Dual-In-Line, Gull Wing, Medium Body, Small OutlineThin Film
SOMC1401..6, SOMC1403..13, SOMC1405..2231508
Enlarge
Resistor Network, Fixed, Film, Surface Mount, 14 Pin, Dual-In-Line, Gull Wing, Medium Body, Small OutlineThick Film
TLCC1660012
Enlarge
Resistor Network, Fixed, Film, Surface Mount, 16 Pin, Leadless Chip CarrierThin Film
TLCC2860012
Enlarge
Resistor Network, Fixed, Film, Surface Mount, 28 Pin, Leadless Chip CarrierThin Film
TLCC2060012
Enlarge
Resistor Network, Fixed, Film, Surface Mount, 20 Pin, Leadless Chip CarrierThin Film
LCC2060012
Enlarge
Resistor Network, Fixed, Film, Surface Mount, 20 Pin, Leadless Chip CarrierThick Film
TLCC1660012
Enlarge
Resistor Network, Fixed, Film, Surface Mount, 16 Pin, Leadless Chip CarrierThin Film
HD60047
Enlarge
Resistor Network, Fixed, Film, 8 Pin, Dual-In-LineThin Film
HD60047
Enlarge
Resistor Network, 8 Pin, Dual-In-Line Package(DIP) single Resistance ValuesThin Film
MSP06A00..aro31510
Enlarge
Resistor Network, Fixed, Film, 6 Pin, Single-In-Line, Low Profile, Custom SchematicsThick Film
MSP08A00..aro31510
Enlarge
Resistor Network, Fixed, Film, 8 Pin, Single-In-Line, Low Profile, Custom SchematicsThick Film
MSP10A00..aro31510
Enlarge
Resistor Network, Fixed, Film, 10 Pin, Single-In-Line, Low Profile, Custom SchematicsThick Film
TSP60037
Enlarge
Resistor Network, Fixed, Film, 10 Pin, Single-In-Line, Low Profile, Custom SchematicsThin Film
MSP10A01..aro, MSP10A03..181, MSP10A05..18231531
Enlarge
Resistor Network, Fixed, Film, 10 Pin, Single-In-Line, Low Profile, Extended Lead LengthThick Film
DFP1410..aro31513
Enlarge
Resistor Network, Fixed, Film, 14-Pin, Flat Pack, Custom SchematicThick Film
MSP07A00..aro31510
Enlarge
Resistor Network, Fixed, Film, 7 Pin, Single-In-Line, Low Profile, Custom SchematicsThick Film
MSP07A00..aro31510
Enlarge
Resistor Network, Fixed, Film, 7 Pin, Single-In-Line, High Profile, Custom SchematicsThick Film
MSP10A00..aro31510
Enlarge
Resistor Network, Fixed, Film, 10 Pin, Single-In-Line, Low Profile, Custom SchematicsThick Film
MSP10A00..aro, MSP10C00..aro31510
Enlarge
Resistor Network, Fixed, Film, 10 Pin, Single-In-Line, Low and High Profiles, Custom SchematicsThick Film
MSP08A00..aro31510
Enlarge
Resistor Network, Fixed, Film, 8 Pin, Single-In-Line, Low Profile, Custom SchematicsThick Film
MSP08A00..aro31510
Enlarge
Resistor Network, Fixed, Film, 8 Pin, Single-In-Line, High Profile, Custom SchematicsThick Film
MSP09A00..aro31510
Enlarge
Resistor Network, Fixed, Film, 9 Pin, Single-In-Line, Low Profile, Custom SchematicsThick Film
MSP09A00..aro31510
Enlarge
Resistor Network, Fixed, Film, 9 Pin, Single-In-Line, High Profile, Custom SchematicsThick Film
CSC12A01..aro31509
Enlarge
Resistor Network, Fixed, Film, 12 Pin, Single-In-Line, Low ProfileThick Film
MSP08A00..aro31510
Enlarge
Resistor Network, Fixed, Film, 8 Pin, Single-In-Line, Low Profile, Custom SchematicsThick Film
MDRC1600..aro, MDRC1600..2731524
Enlarge
Resistor-Capacitor Network, Fixed, Film, 16 Pin, Dual-In-Line, Custom SchematicsThick Film
DFRC1610..aro, DFRC1610..631513
Enlarge
Resistor-Capacitor Network, Fixed, Film, 16 Pin, Flat Pack, Custom SchematicsThick Film
MSP10C01..125, MSP10C03..154, MSP10C05..12231531
Enlarge
Resistor Network, Fixed, Film, 10 Pin, Single-In-Line, High Profile, Extended Lead LengthThick Film
MSM (M83401/04 to /09)31514
Enlarge
Resistor Network Fixed Film Military Qualified Single-In-Line, Type RZ040 to RZ090Thick Film
M83401, C83401 (M83401/21 to /23)60116
Enlarge
Resistor Network Fixed Film Military Qualified Single-In-Line, Type RZ210 to RZ230Thin Film
MSM (M83401/07 to /09)60116
Enlarge
Resistor Network Fixed Film Military Qualified Single-In-Line, Type RZ070 to RZ090Thin Film
M83401/04 to /09 (MSM)31514
Enlarge
Resistor Network, Fixed, Film, Military Qualified, Single-In-Line, Type RZ040 to RZ090Thick Film
M83401/18 & /19 (MSM)31533
Enlarge
Resistor Network, Fixed, Film, Military Qualified, Single-In-Line, Custom Schematics, Type RZ180 & RZ190Thick Film
M83401/01 & /02 (MDM)31516
Enlarge
Resistor Network, Fixed, Film, Military Qualified, Dual-In-Line, Type RZ010 & RZ020Thick Film
M83401/03 (DFM)31517
Enlarge
Resistor Network, Fixed, Film, Military Qualified, Flat Pack, Type RZ030Thick Film
M83401/24 (MSM Long Lead)31531
Enlarge
Resistor Network, Fixed, Film, Military Qualified, Single-In-Line, Extended Lead Length, Type RZ240Thick Film