Networks and Arrays - Isolated
Showing 1 to 39 of 39 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | TCR Absolute (Min.) (ppm/°C) ▲▼ | TCR Tracking (ppm/°C) ▲▼ | Absolute Tolerance (Min.) (%) ▲▼ | Ratio Tolerance (%) ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Resistance (Min.) (Ω) ▲▼ | Resistance (Max.) (Ω) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Thick Film Capacitor Networks, Single-In-Line, Conformal Coated SIP | Capacitors Networks | ||||||||||
Enlarge | Thick Film Capacitor Networks, Single-In-Line, Molded SIP | Capacitors Networks | ||||||||||
Enlarge | Thick Film Capacitor Networks, Single-In-Line, Conformal Coated SIP | Capacitors Networks | ||||||||||
Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.025 | 0.05 | n/a | 100 | 100 K | |
Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Resistor Networks | 250 | 50 | 1 | n/a | 0.20 | n/a | 1 | 2.2 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Resistor Networks | 250 | n/a | n/a | 0.25 | n/a | 10 | 50 | ||
Enlarge | Thick Film | Thick Film Resistor Networks, Flat Pack | Resistor Networks | 100 | 50 | 1 | n/a | 0.25 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Resistor Networks | 250 | 50 | 1 | n/a | 0.30 | n/a | 10 | 50 | |
Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Conformal Coated SIP | Resistor Networks | 250 | n/a | n/a | 0.40 | n/a | 10 | 50 | ||
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Flat Pack | Resistor Networks | 100 | n/a | 1 | n/a | 0.015 | n/a | see datasheet | see datasheet | |
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Flat Pack | Resistor Networks | 100 | n/a | 1 | n/a | 0.025 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Flat Pack | Resistor Networks | 100 | n/a | 1 | n/a | 0.050 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Flat Pack | Resistor Networks | 100 | 50 | 1 | n/a | 0.15 | n/a | 10 | 1 M | |
Enlarge | Thin Film | Thin Film Resistor Network Military, MIL-PRF-83401 Qualified, Type RZ070, RZ080, RZ090, RZ220, RZ221, RZ223, Single-In-Line SIP | Resistor Networks | 25 | 5 | 0.1 | 0.1 | 0.00006 | n/a | 100 | 200 K | |
Enlarge | Thin Film | Hermetic, 50 mil Pitch, Leadless Thin Film Chip Resistor, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | n/a | 0.05 | n/a | 10 | 250 K | |
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ010 and RZ020 Dual-In-Line, Molded DIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.05 | n/a | see datasheet | see datasheet | |
Enlarge | Thin Film | Molded, SC-70 Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 2 | 0.1 | 0.05 | 0.075 | n/a | 100 | 50 K | |
Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Medium Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.08 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ010 and RZ020 Dual-In-Line, Molded DIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.10 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ010 and RZ020 Dual-In-Line, Molded DIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.20 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ040 to RZ090, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.07 | n/a | see datasheet | see datasheet | |
Enlarge | Thin Film | Molded, 25 mil Pitch, Dual-In-Line Thin Film Resistor, Surface-Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.025 | 0.1 | n/a | 500 | 100 K | |
Enlarge | Thin Film | Molded, 25 mil or 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 100 | 2 | n/a | 0.1 | n/a | 10 | 47 K | ||
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ040 to RZ090, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.11 | n/a | see datasheet | see datasheet | |
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ040 to RZ090, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.12 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Molded DIP | Resistor Networks | 100 | 50 | 1 | n/a | 0.125 | n/a | 10 | 2.2 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ040 to RZ090, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.20 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Molded DIP | Resistor Networks | 100 | 50 | 1 | n/a | 0.250 | n/a | 10 | 2.2 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ240, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.07 | n/a | see datasheet | see datasheet | |
Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Wide Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.1 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ240, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.12 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Medium Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.16 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Dual-In-Line, Wide Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | n/a | 1 | n/a | 0.19 | n/a | 10 | 1 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.20 | n/a | 10 | 2.2 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.25 | n/a | 10 | 2.2 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.30 | n/a | 10 | 2.2 M | |
Enlarge | Thick Film | Thick Film Resistor Networks, Single-In-Line, Molded SIP | Resistor Networks | 100 | n/a | 1 | n/a | 0.40 | n/a | 10 | 2.2 M | |
Enlarge | Thin Film | Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Narrow Body, Surface Mount Network | Resistor Networks | 25 | 5 | 0.1 | 0.025 | 0.1 | n/a | 100 | 50 | |
Enlarge | Thick Film | Thick Film Resistor/Capacitor Networks, Single-In-Line, Conformal Coated SIP | Resistor/Capacitor Networks | 150 | 1 | 0.20 | 10 | 1 M |