Vishay thick film and thin film resistor arrays, which combine multiple resistors in a single package, showcase our expertise
in resistive technology. Vishay also offers Resistor/Capacitor Networks.
- Configurations
-
- Dividers (16)
- Ladders (3)
- Resistor/capacitor networks (9)
- Resistor arrays (14)
- Resistor Networks (73)
- Features
-
- Military/ESA (3)
- Resistance
-
- 10 Ohms or smaller (3)
- 10 to 10K Ohms (63)
- 10K to 10M Ohms (54)
- 1M to 1G Ohms (14)
- Resistance Tolerance
-
- 0.05% and better (21)
- 0.1% and better (45)
- 0.5% and better (46)
- 1% and better (56)
- 5% and better (59)
- TCR (ppm/C)
-
- 5 or below (13)
- Power
-
- .25W or below (66)
- .5W or below (68)
- 1W or below (68)
- 1W to 5W (4)
- Mounting and Configuration
-
- Through hole (31)
- Surface mount (12)
- Package Sizes
-
- Smaller than 0603 (15)
- 0603 and larger (8)
- Technologies
-
- Thick film (22)
- Thin film (39)
Latest Press Release
Related Information
Featured information

Webinar on Quick-Net® fast prototype delivery of custom thin film networks
Use our Precision Selector Guide to choose the perfect component for your application.




CRCA Array