|
Related press releases
|
 |
|
April 19,
2012
|
 |
Vishay Intertechnology Introduces New AEC-Q200-Qualified, Dual-in-Line Thin Film Resistor Networks in 14- or 16-Pin SOIC Packages
|
|
March 26,
2012
|
 |
Vishay Intertechnology Announces “Super 12” Featured Products for 2012
|
|
February 09,
2012
|
 |
Vishay Intertechnology Introduces New MIL-PRF-83401-Qualified Single-in-Line Thin Film Resistor Network
|
|
December 08,
2011
|
 |
Vishay Intertechnology Introduces New Dual-in-Line Thin Film Resistor Networks Offering High-Temperature Operation to + 215
°C and Ratio Tolerances to ± 0.05 %
|
|
April 27,
2011
|
 |
Vishay Intertechnology Extends Resistance Range of ORN Thin Film, Molded, Dual-In-Line Resistor Networks
|
|
April 04,
2011
|
 |
Vishay Intertechnology Releases New Series of Thin Film, Molded, Dual-in-Line Resistor Voltage Dividers With Tight Ratio Tolerance
of ± 0.05 %, Ratio Stability of ±0.015 %, and TCR Tracking of ± 5 PPM/°C
|
|
May 10,
2010
|
 |
Vishay Electro-Films to Showcase High-Performance Wire Bondable Passive Components at IEEE MTT 2010 International Microwave
Symposium
|
|
August 19,
2009
|
 |
Vishay Releases Industry’s First Series of Precision Thin Film Surface-Mount Resistor Networks and Dividers in 4-mm by 4-mm
Dual Flat No-Lead Package With 0.8-mm Pitch and 1-mm Profile
|
|
July 30,
2004
|
 |
Vishay's New MP Series Thin Film Resistor Divider Networks Are First to Offer 0.05% Resistance Ratio Tolerance in 1.1-mm-Thin
Package and TCR Tracking of 2 ppm/°C
|
|
July 16,
2004
|
 |
Vishay's New PR Series High-Precision Thin Film Resistor Arrays Offer Ultra-Low 0.01% Ratio Tolerance in Low-Profile, 0.4
mm-High Packages
|
|
July 16,
2004
|
 |
Vishay's New Thin Film High-Value Precision Single In-Line Resistors Are First to Offer Low Resistance Tolerance of ±0.01%
Over 50-Kilohm to 10-Megohm Range
|
|
June 16,
2004
|
 |
Vishay Extends MPM and ORN Series: New Resistor Networks Rated for Industry-Low 0.01% Ratio Tolerance in SOT 23, 8 Pin SOIC
Packages
|
|
July 02,
2003
|
 |
Vishay's MTR and MTT Thin Film, Wire Bondable, Multi-Tap Resistor Chips Provide Design Flexibility and Exceptional Film Stability
Over Time and Temperature
|
|
June 22,
2001
|
 |
Industry's First Thermally Enhanced LITTLE FOOT SC-70 Power MOSFETs Deliver Threefold Improvement for Thermal Resistance,
Feature ESD Protection to 2000 V
|
|
June 22,
2001
|
 |
Vishay Launches New Thin Film Resistor Networks in Surface-Mount SOT-143:
|
|
March 24,
2000
|
 |
Vishay Launches New Precision Matched-Pair Resistors in Surface-Mount SOT-23
|
|
March 15,
2000
|
 |
Vishay Intertechnology Releases New Thin Film Precision Resistor Networks in SOIC Packages
|
|
March 13,
2000
|
 |
New Surface-Mount Thin Film Resistor Networks for Industrial, Medical, Communications, and Computing Systems
|
 |
|
|
 |