Networks and Arrays - Resistor Networks - Resistor arrays
Latest Press Release
-
- Vishay Electro-Films to Showcase High-Performance Wire Bondable Passive Components at IEEE MTT 2010 International Microwave Symposium May 10, 2010
- Vishay Extends Power Ratings of ACAS AT Precision Thin Film Chip Resistor Array Series With New Device Featuring Two Integrated Resistors With a Maximum Power Dissipation of 125 mW Per Element May 29, 2009
All Networks and Arrays press releases
Related Information
|
Series
|
Technology
|
Description
|
Type
|
Typical TCR
(ppm/C) |
Min. tolerance
(%) |
Power (W)
|
Case (EIA & Mil)
|
Resistance (min)
(Ohms) |
Resistance (max)
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|
| Thin Film | Precision Thin Film Chip Resistor Array | Resistor Arrays | 0612 | 47 | Zero ohm jumper | ||||
| Thin Film | Professional Thin Film Chip Resistor Array | Resistor Arrays | 0612 | 47 | Zero ohm jumper | ||||
| Thin Film | Precision Thin Film Chip Resistor Array Superior Moisture Resistivity | Resistor Arrays | 0606 | 47 | Zero ohm jumper | ||||
| Thin Film | Wire Bondable Thin Film Eight Resistor Arrays | Resistor Arrays | 25 | 0.1 | 0.050 | 0609 | 20 | 1 M | |
| Thick Film | Thick Film Resistor Array | Resistor Arrays | 100 | 1 | 0.063 | 10 | 1 M | ||
| Thick Film | Thick Film, Resistor Array | Resistor Arrays | 100 | 1 | 0.063 | 10 | 1 M | ||
| Thick Film | Thick Film Resistor Array | Resistor Arrays | 100 | 1 | 0.063 | 10 | 1 M | ||
| Thick Film | Thick Film, Resistor Array | Resistor Arrays | 100 | 1 | 0.1 | 10 | 1 M | ||
| Thin Film | Wire Bondable Thin Film Multi-Tap Resistor Arrays | Resistor Arrays | 100 | 10 | 0.250 | 0303 | 100 | 240 K | |
| Thin Film | Wire Bondable Thin Film Multi-Tap Resistor Arrays | Resistor Arrays | 250 | 1 | 0.250 | 0404 | 1.1 K | 275 K | |
| Thin Film Resistor | High Precision Resistor Thin Film, Surface Mount Arrays | Resistor Arrays | 10 | 0.1 | 0.1 | 100 | 200 | ||
| Thin Film | High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 2 | 0.01 | 0.063 | 0074 | 10 | 150 K | |
| Thin Film | High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 2 | 0.01 | 0.1 | 0100 | 10 | 250 K | |
| Thin Film | High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 2 | 0.01 | 0.125 | 0135 | 10 | 500 K | |
| Thin Film | High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 2 | 0.01 | 0.2 | 0182 | 10 | 2 M | |
| Thin Film | ESA Qualified High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 3 | 0.05 | 0.1 | 0182 | 100 | 1 M | |
| Thin Film | ESA Qualified High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 3 | 0.05 | 0.1 | 0135 | 100 | 250 K | |
| Thin Film | ESA Qualified High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 3 | 0.05 | 0.1 | 0100 | 100 | 200 K | |
| Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays | Resistor Arrays | 2 | 0.05 | 0.01 | 0100 | 10 | 250 K | |
| Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays | Resistor Arrays | 2 | 0.05 | 0.0125 | 0135 | 10 | 500 K | |
| Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays | Resistor Arrays | 2 | 0.05 | 0.02 | 0182 | 10 | 2 M |




Datasheet