Networks and Arrays - Resistor Networks - Surface mount
Latest Press Release
-
- Vishay Extends Power Ratings of ACAS AT Precision Thin Film Chip Resistor Array Series With New Device Featuring Two Integrated Resistors With a Maximum Power Dissipation of 125 mW Per Element May 29, 2009
- Vishay’s New Automotive Precision Thin Film Chip Resistor Array is Tested According to AEC-Q200 and Offers 1000-V ESD Stability May 09, 2008
All Networks and Arrays press releases
Related Information
|
Series
|
Technology
|
Description
|
Type
|
Typical TCR
(ppm/C) |
Min. tolerance
(%) |
Power (W)
|
Case (EIA & Mil)
|
Resistance (min)
(Ohms) |
Resistance (max)
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|
| Thin Film | Precision Thin Film Chip Resistor Array | Resistor Arrays | 0612 | 47 | Zero ohm jumper | ||||
| Thin Film | Professional Thin Film Chip Resistor Array | Resistor Arrays | 0612 | 47 | Zero ohm jumper | ||||
| Thin Film | Precision Thin Film Chip Resistor Array Superior Moisture Resistivity | Resistor Arrays | 0606 | 47 | Zero ohm jumper | ||||
| Thick Film | Thick Film Resistor/Capacitor Chip Array, Surface Mount | Resistor/Capacitor Networks | |||||||
| Thick Film | Thick Film Resistor/Capacitor Chip, Surface Mount | Resistor/Capacitor Networks | |||||||
| Thin Film | High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 2 | 0.01 | 0.063 | 0074 | 10 | 150 K | |
| Thin Film | High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 2 | 0.01 | 0.1 | 0100 | 10 | 250 K | |
| Thin Film | High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 2 | 0.01 | 0.125 | 0135 | 10 | 500 K | |
| Thin Film | High Precision Thin Film Chip Resistor Arrays | Resistor Arrays | 2 | 0.01 | 0.2 | 0182 | 10 | 2 M | |
| Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays | Resistor Arrays | 2 | 0.05 | 0.01 | 0100 | 10 | 250 K | |
| Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays | Resistor Arrays | 2 | 0.05 | 0.0125 | 0135 | 10 | 500 K | |
| Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays | Resistor Arrays | 2 | 0.05 | 0.02 | 0182 | 10 | 2 M | |
| Thin Film | SMD Molded, 50 Mil Pitch, Dual-In-Line Resistor Networks | Resistor Networks | 5 | 0.02 | 0.25 | 500 | 200 K | ||
| Thin Film | SMD Molded, 50 Mil Pitch, Dual-In-Line Resistor Networks | Resistor Networks | 5 | 0.02 | 0.5 | 500 | 200 K | ||
| Thin Film | Hermetic, 50 Mil Pitch, Leadless Chip Thin Film Resistor Networks | Resistor Networks | 5 | 0.1 | 0.5 | 3535 | 10 | 100 K | |
| Thick Film | Thick Film Resistor Networks, Dual-In-Line, Wide Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | 2 | 0.1 | ||||
| Thick Film | Thick Film Resistor Networks, Dual-In-Line, Wide Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | 2 | 1.60000002 | ||||
| Thick Film | Thick Film Resistor Networks, Dual-In-Line, Wide Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks | 100 | 2 | 2 | ||||
| Thick Film | Thick Film Resistor Networks, Dual-In-Line, Medium Body, Small Outline, Molded DIP, Surface Mount | Resistor Networks |




Datasheet