Networks and Arrays - Resistor Networks - Thin Film
|
Series
|
Product Image
![]() |
Description
|
Type
|
TCR
(± ppm/°C) |
Minimum Tolerance
(± %) |
Power (W)
|
Minimum Resistance
(Ω) |
Maximum Resistance
(kΩ) |
|---|---|---|---|---|---|---|---|---|
| Decade Divider, Single In-Line, Thin Film Divider, Through Hole Resistor Network | Resistor Networks | 25 | 0.1 | 0.100 | 100 | 1 M | ||
| Ceramic Sandwich, Single-In-Line Thin Film Resistor, Through Hole Network (Low Profile 0.20 Custom) | Resistor Networks | 10 | 0.05 | 0.1 | 20 | 2 M | ||
| Ceramic Sandwich, Dual-In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 10 | 0.1 | 0.1 | 100 | 5 M | ||
| Sandwich, 50 mil Pitch, Dual In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 0.05 | 0.1 | 100 | 1.5 M | ||
| Molded, Commercial, Single In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 10 | 0.05 | 0.1 | 20 | 500 K | ||
| Dual Flat No Lead Molded Precision Thin Film Resistor Surface Mount Network | Resistor Networks | 25 | 0.05 | 0.1 | 100 | 100 K | ||
| Dual Flat No Lead Molded Precision Thin Film Divider, Surface Mount Resistor Network | Resistor Networks | 25 | 0.1 | 0.1 | 1 K | 100 | ||
| Hermetic Flat Pack Thin Film Resistor, Surface Mount Network | Resistor Networks | 10 | 0.05 | 0.1 | 10 | 1 M | ||
| Hermetic, Dual-In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 10 | 0.02 | 0.1 | 50 | 1.5 M | ||
| Molded, 50 mil Pitch, High Temperature (215 °C); Thin Film Surface Mount, Dual-In-Line Resistor NetworkNetwork | Resistor Networks | 25 | 0.1 | 0.1 | 1 K | 100 K | ||
| High Value Precision SIP Thin Film Resistor, Through Hole Network | Resistor Networks | 5 | 0.01 | 0.125 | 50 K | 5 M | ||
| Hermetic, 50 mil Pitch, Leadless Thin Film Chip Resistor, Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.05 | 10 | 250 K | ||
| Thin Film Resistor Network Military, MIL-PRF-83401 Qualified, Type RZ070, RZ080, RZ090, RZ220, RZ221, RZ223, Single-In-Line SIP | Resistor Networks | 25 | 0.1 | 0.00006 | 100 | 200 K | ||
| Molded, SC70 Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.075 | 100 | 50 K | ||
| Molded, SOT-143 Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.1 | 1 K | 100 K | ||
| Hermetic, 50 mil Pitch, Leadless Thin Film Chip Resistor, Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.25 | 100 | 100 K | ||
| Molded, SOT-23 Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 0.05 | 0.1 | 250 | 100 K | ||
| Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Narrow Body, Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.1 | 100 | 50 | ||
| Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 0.05 | 0.1 | 33 | 500 K | ||
| Molded, 50 mil Pitch, Dual-In-Line Thin Film Divider, Surface Mount Resistor Network | Resistor Networks | 25 | 0.1 | 0.1 | 1 K | 100 K | ||
| Molded, 50 mil Pitch, Dual-In-Line Thin Film Divider, Surface Mount Resistor Network | Resistor Networks | 25 | 0.1 | 0.1 | 2 K | 50 K | ||
| Molded, 25 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.1 | 500 | 100 K | ||
| High Precision Resistor Thin Film, Surface Mount Arrays | Resistor Arrays | 10 | 0.1 | 0.1 | 100 | 200 | ||
| Quad Flat No Lead Molded Precision Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.1 | 100 | Zero ohm jumper | ||
| Molded, Dual-In-Line Thin Film Resistor, Through Hole Network | Resistor Networks | 25 | 0.1 | 0.05 | 100 | 100 K | ||
| Molded, 50 mil Pitch Thin Film Resistor, Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.05 | 100 | 100 K | ||
| Molded, Commercial, Single In-Line Thin Film Resistor, Through Hole Network (Standard) | Resistor Networks | 25 | 0.1 | 0.100 | 100 | 200 K | ||
| Molded, SOT-23 Thin Film Surface Mount Resistor/Capacitor Network | Resistor Networks | 200 | 10 | 0.1 | 10 | 500 | ||
| Molded, 50 mil Pitch, Dual In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 100 | 1 | 50 | 125 | |||
| 25 mil Pitch Thin Film Surface Mount Resistor/Capacitor Network | Resistor Networks | 200 | 10 | 0.1 | 10 | 10 K | ||
| 25 mil Pitch, IEEE 1284 Termination Thin Film Surface Mount Resistor, Capacitor, Diode Network | Resistor Networks | 10 | 0.1 | |||||
| Conformal, Single In-Line Thin Film Resistor, Through Hole Network (Custom) | Resistor Networks | 10 | 0.05 | 0.100 | 100 | 2 M | ||
| Conformal, Single In-Line Thin Film Resistor, Through Hole Network (Standard) | Resistor Networks | 10 | 0.1 | 0.1 | 100 | 2 M | ||
| Molded, 25 mil or 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network | Resistor Networks | 100 | 5 | 0.1 | 10 | 47 K | ||
| 25 mil or 50 mil Pitch, T-Filter Thin Film Surface Mount Resistor/Capacitor Network | Resistor Networks | 200 | 10 | 0.1 | 10 | 750 | ||
| 25 mil or 50 mil Pitch, Termination Thin Film Surface Mount Resistor/Capacitor Network | Resistor Networks | 200 | 10 | 0.1 | 10 | 750 | ||
| 25 mil or 50 mil Pitch, Termination Thin Film Surface Mount Resistor/Capacitor Network | Resistor Networks | 200 | 10 | 0.1 | 10 | 750 | ||
| 25 mil or 50 mil Pitch, T-Filter Thin Film Surface Mount Resistor/Capacitor Network | Resistor Networks | 200 | 10 | 0.1 | 10 | 750 | ||
| Molded, 50 mil Pitch, Dual In-Line Thin Film Resistor, Wide Body, Surface Mount Network | Resistor Networks | 25 | 0.1 | 0.1 | 100 | 500 K |




Latest Product Materials and Featured Information