MENU

VEML6070 product information

UVA Light Sensor with IC Interface

 VEML6070 Datasheet

FEATURES

  • Package type: surface mount
  • Dimensions (L x W x H in mm): 2.35 x 1.8 x 1.0
  • Integrated modules: ultraviolet sensor (UV), and signal conditioning IC


Check all PDF documents

Documents

Datasheet
3D Models (*.zip)
3D Models - VEML6070
Application Notes
Application Note - Designing the VEML6070 UV Light Sensor Into Applications
Software Code (*.zip)
VEML6070 Demo Software Download - VEML6070 Demo Software Download
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links