July 31, 2009
Vishay’s Enhanced AEC-Q101-Qualified TCPT1300X01 and TCUT1300X01 Surface-Mount Transmissive Optical Sensors Are Industry’s First to Offer Junction Temperature Rating of + 145 °C, Operating Temperature Range of − 40 °C to + 125 °C, and MSL 1 Moisture Rating
May 30, 2007
New 950-nm Surface-Mount Transmissive Optical Sensors for the Automotive Market Are Industry’s First With AEC Q101 Qualification and MSL 1 Moisture Rating