VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZPress Releases
All press releases

May 30, 2007

New 950-nm Surface-Mount Transmissive Optical Sensors for the Automotive Market Are Industry’s First With AEC Q101 Qualification and MSL 1 Moisture Rating

February 11, 2005

Vishay's New Highly Integrated Miniature Reflective Optical Sensor Provides Operation in Bright Sunlight up to 200 kLux; Enables Proximity Detection at Distance of 2 cm and Touch Detection at Distance of 1 cm from Sensor Surface

January 05, 2005

Vishay’s New Surface-Mount, Highly Integrated Reflective Optical Sensor Includes IR Emitter and PIN Photodiode in Single Package, Operates at Distances up to 40 mm

April 06, 2001

New Transmissive Optical Sensor from Vishay

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account