Analog Switches and Multiplexers

Vishay offers analog switches in all major configuration types (SPST, SPDT, DPST, DPDT) and in nearly 20 surface-mount and through-hole package types. Applications include data acquisition, industrial process control, test and measurement, and medical systems as well as signal switching in cell phones, set-top boxes, PDAs, media players, and video games.

To select multiple values, Ctrl-click or click-drag over the items

Configuration
Reset
Single
Supply
Min.
Reset
Single
Supply
Max.
Reset
Dual
Supply
Min.
Reset
Dual
Supply
Max.
Reset
On-
Resistance
(Ω)
Reset
Is(off)
Max.
Reset
ton
Max.
Reset
QINJ
Typ.
Reset
XTALK
&
OIRR
Reset
Package
Reset
CS(on)
(pF)
Reset
CS
(off)

(pF)
Reset
-3 dB
Bandwidth
(MHz)
Reset
Showing 1 to 25 of 214 entries

Click the arrows to sort the columns in ascending or descending order
Part Number
Configuration
▲▼
Single
Supply
Min.

▲▼
Single
Supply
Max.

▲▼
Dual
Supply
Min.

▲▼
Dual
Supply
Max.

▲▼
On-
Resistance
(Ω)

▲▼
Is(off)
Max.

▲▼
ton
Max.

▲▼
QINJ
Typ.

▲▼
XTALK
&
OIRR

▲▼
Package
▲▼
CS(on)
(pF)

▲▼
CS
(off)

(pF)

▲▼
-3 dB
Bandwidth
(MHz)

▲▼
Datasheet
8:1 x 14.5244.516.53.90.55130-31-58QFN-16 4x41355
Datasheet
4:1 x 24.5244.516.53.90.55130-103-58QFN-16 4x41390
Datasheet
SPST x 4, NC4.5244.516.51.612.5140-41-104QFN-16 4x424150
Datasheet
SPST x 4, NC4.5244.516.51.612.5140-41-104TSSOP-1624150
Datasheet
SPST x 4, NC4.5244.516.51.612.5140-41-104QFN-16 4x424150
Datasheet
SPST x 4, NC4.5244.516.51.612.5140-41-104TSSOP-1624150
Datasheet
SPST x 4, NC4.5244.516.51.612.5140-41-104QFN-16 4x424150
Datasheet
SPST x 4, NC4.5244.516.51.612.5140-41-104TSSOP-1624150
Datasheet
SPDT x 11.85.50.8530358-63TSOP-65316
Datasheet
SPDT x 21.85.561.5321-77SC-70-6137
Datasheet
SPDT x 21.655.515478-41SC-70-65216160
Datasheet
SPDT x 21.85.52.5545-9-55QFN-12 3x3237226
Datasheet
4:1 x 11.85.52.5534-2-67QFN-12 3x3337166
Datasheet
4:1 x 11.85.52.5534-2-67MSOP-10337166
Datasheet
SPST x 4, Comp1336722600.51301-70SO-16 (Narrow) AS
Datasheet
SPST x 4, Comp1336722600.51301-70Plastic DIP-16
Datasheet
SPST x 4, Comp1336722600.51301-70TSSOP-16
Datasheet
SPST x 4, Latch131871890555020-60Plastic DIP-16
Datasheet
SPST x 4, Latch131871890555020-60SO-16 (Narrow) AS
Datasheet
Quad SPST1.85.51501150-0.7-85WCSP16 0.35mm2.9510
Datasheet
Quad SPST1.85.51501150-0.7-85WCSP16 0.35mm2.9510
Datasheet
Quad SPST1.85.51501150-0.7-85WCSP16 0.35mm2.9510
Datasheet
SPDT x 21.85.52.5545-9-55DFN-10237226
Datasheet
SPDT x 21.85.52.5545-9-55MSOP-10237226
Datasheet
SPDT x 21.85.52.5545-10.2-58DFN-10247222