|
Features
 |
dV/dt performance of 5kV/µs
Trigger current of 1.6, 2.0, and 3.0 mA
Blocking voltage of 700 and 800 Volts
Ambient operating temperature from -40C to +100C |
Benefits
Meets IEC1000-4-4 transient requirements
Complements Vishay’s broad phototriac portfolio
Low trigger current enables direct interface with microcontroller output and digital logic
High dV/dt performance eliminates/reduces snubber circuit
Compliant in accordance to RoHS 2002/95/EC and WEEE 2002/96/EC
Safety
Reinforced insulation rating per IEC60950 2.10.5.1
IEC60747-5-2 (VDE0884) available with option 1
Certified by key international safety regulatory agencies such as UL, CUL, and VDE
Isolation test voltage 5300 VRMS
Applications
Solid state relays
AC motor drives / triac drive
Temperature / lighting controls
Solenoid / valve controls
Switching power supplies
This new phototriac family with dV/dt of 5 kV/µs complements Vishay's already broad phototriac offering, which includes devices with an industry-high dV/dt rating of 10 kV/µs

 .
|