Related press releases

June 14, 2010

Vishay’s New VOM452T and VOM453T High-Speed, 1-MBd Analog Optocouplers Feature Common Mode Rejection to 15kV/µs and Isolation Voltage of 3750VRMS in the Compact SOP-5 Package

March 25, 2010

Vishay Releases New Integrated Power Phototriacs in DIP-8 Package with Output Current up to 1 A

June 05, 2009

Vishay’s New IGBT and MOSFET Drivers Feature 32-V Maximum Supply Voltage, Combine + 110 °C Maximum Operating Temperature and 2.5-mA Maximum Supply Current for Thermal and Power Efficiency

August 27, 2008

Vishay’s New 1-A Output Current Integrated Power Phototriac Eliminates Need for Separate Power TRIAC

October 12, 2007

Vishay Extends Temperature Range of TCLT Family of Phototransistor Output Optocouplers to +110 °C

September 21, 2007

Vishay Extends Isolation Capabilities of All SOIC-8 Optocouplers to 4000 V

December 20, 2006

Vishay's New Non-Zero-Crossing 1.5-kV/μs dV/dt Phototriac Optocouplers Provide Off-Line Control of AC Voltages up to 380 V

December 06, 2006

New Thermal Models for Vishay Optocoupler Products Reduce Design Time

March 24, 2006

Vishay Launches New Phototriacs with Static dV/dt of 5 kV/μs, Blocking Voltages of 400 V and 600 V, and Trigger Currents as Low as 1.6 mA

November 18, 2005

Vishay's New Phototriacs Provide dV/dt Greater Than 5 kV/μs

September 28, 2005

Vishay's New Zero Crossing 1.5-kV/μs dV/dt Phototriacs Provide Off-Line Control of AC Voltages

April 20, 2005

All Standard Vishay Optocouplers Are 100% Lead (Pb)-Free; Over a Billion Have Been Shipped

December 17, 2004

Vishay's New High-Speed 10 MBd Optocouplers in Single- and Dual-Channel Configurations Feature +100 °C Capability in SOIC-8 Package

February 07, 2001

New Vishay Telefunken Miniflat Optocoupler Series Slims Packaging to 2 mm While Retaining Maximum Safety Standards