September 21, 2007
Vishay Extends Isolation Capabilities of All SOIC-8 Optocouplers to 4000 V
December 20, 2006
Vishay's New Non-Zero-Crossing 1.5-kV/μs dV/dt Phototriac Optocouplers Provide Off-Line Control of AC Voltages up to 380 V
December 06, 2006
New Thermal Models for Vishay Optocoupler Products Reduce Design Time
March 24, 2006
Vishay Launches New Phototriacs with Static dV/dt of 5 kV/μs, Blocking Voltages of 400 V and 600 V, and Trigger Currents as Low as 1.6 mA
November 18, 2005
Vishay's New Phototriacs Provide dV/dt Greater Than 5 kV/μs
September 28, 2005
Vishay's New Zero Crossing 1.5-kV/μs dV/dt Phototriacs Provide Off-Line Control of AC Voltages
May 04, 2001
Two New Vishay Telefunken SMD Optocoupler Series Deliver Reinforced Isolation in Thin Surface-Mount Package