ILD1, ILD2, ILD5, ILQ1, ILQ2, ILQ5 product information
Optocoupler, Phototransistor Output (Dual, Quad Channel)

 ILD1, ILD2, ILD5, ILQ1, ILQ2, ILQ5 Datasheet

Features

  • Current transfer ratio at IF = 10 mA
  • Isolation test voltage, 5300 VRMS
  • Compliant to RoHS Directive 2002/95/EC and in accordance to WEEE 2002/96/EC


Check all PDF documents

Documents

Datasheet
Application Note
App02-Phototransistor application examples - Typical application examples where phototransistors are used
App45-How to Use Optocoupler Normalized Curves - How to Use Optocoupler Normalized Curves
App48-Understanding what VDE certified means - Understanding what VDE certified means
Application Notes - "Faster Switching" from "Standard Couplers"
Design Guidelines for Optocouplers in Switching Power Supplies - Design Guidelines for Optocouplers in Switching Power Supplies
Design Guidelines for Safety Agency Compliance - Design Guidelines for Safety Agency Compliance
Optocoupler Quality and Reliability - Optocoupler Quality and Reliability Tests
Approval Documents
Cert_CSA_93751_Coupler - CSA _93751_Coupler
Cert_UL_E_52744 - UL_web52744_2
VDE 91888 Marks Approval - VDE_91888_SYS1_DIP4_8_16
VDE 91888 Marks Approval - VDE_91888_SYS1_DIP4_8_16
Instructions
Assembly Instructions - Assembly Instructions
Handling Instructions - Selector Guides
Markings
Standard Marking - Standard Marking on Optocouplers
Package Drawing
DIP-16 - DIP-16
DIP-8 - DIP-8
Footprints - Footprints
Quality Info
Quality Information - Quality Information
Reference Data
Conventions used in Presenting Technical Data - Conventions used in Presenting Technical Data
Tape and Reel Info
Packaging, Tape and Reel Information - Packaging, Tape and Reel Information
Technical Note
General Description - Selector Guides
Option Information - Option Information
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled