MENU

6N137A product information

High Speed Optocoupler, 10 MBd

 Datasheet

FEATURES

The 6N137A is single channel 10 MBd optocouplers utilizing a high efficient input LED coupled to a very high speed integrated photo-detector logic gate with a strobable output. This detector features an open collector. The internal shield provides a.
CMR performance of 1 kV/Ás
High speed: 10 MBd typical