MENU

6N137, VO2601, VO2611, VO2630, VO2631, VO4661 product information

High Speed Optocoupler, Single and Dual, 10 MBd

 Datasheet

FEATURES

Choice of CMR performance of 15 kV/Ás, 5 kV/Ás, and 1000 V/Ás
High speed: 10 MBd typical
+5 V CMOS compatibility

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes