VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZOptocouplersPress Releases
All Optocouplers press releases

August 27, 2008

Vishay’s New 1-A Output Current Integrated Power Phototriac Eliminates Need for Separate Power TRIAC

December 20, 2006

Vishay's New Non-Zero-Crossing 1.5-kV/µs dV/dt Phototriac Optocouplers Provide Off-Line Control of AC Voltages up to 380 V

December 06, 2006

New Thermal Models for Vishay Optocoupler Products Reduce Design Time

March 24, 2006

Vishay Launches New Phototriacs with Static dV/dt of 5 kV/µs, Blocking Voltages of 400 V and 600 V, and Trigger Currents as Low as 1.6 mA

November 18, 2005

Vishay's New Phototriacs Provide dV/dt Greater Than 5 kV/µs

Sept. 28, 2005

Vishay's New Zero Crossing 1.5-kV/µs dV/dt Phototriacs Provide Off-Line Control of AC Voltages

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account