Optocouplers / Isolators - SMD-4
All 16 datasheets shown.
| Part number | Package | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | CTRmax @ IF(test) (%) | If(test) (mA) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | ton/toff (µs) | Safety standard | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| SFH6106-1 | ![]() |
![]() datasheet |
SMD-4 | 5300 | 40 | 80 | 60 | 70 | 40 | UL, BSI, CSA, VDE | |||
| SFH6106-2 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||
| SFH6106-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||
| SFH6106-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||
| SFH6106-5T | ![]() |
![]() datasheet |
250 | 500 | 250 | ||||||||
| SFH610A-1X018T | ![]() |
![]() datasheet |
40 | ||||||||||
| SFH610A-3X007 | ![]() |
![]() datasheet |
100 | ||||||||||
| SFH6156-1 | ![]() |
![]() datasheet |
SMD-4 | 5300 | 40 | 80 | 60 | 70 | 40 | UL, VDE | |||
| SFH6156-2 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||
| SFH6156-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||
| SFH6156-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||
| SFH615A-1X007 | ![]() |
![]() datasheet |
SMD-4, Option 7 | 40 | |||||||||
| SFH615A-2X007 | ![]() |
![]() datasheet |
63 | ||||||||||
| SFH615A-2X009 | ![]() |
![]() datasheet |
SMD-4, Option 9 | ||||||||||
| SFH615A-3X007 | ![]() |
![]() datasheet |
SMD-4, Option 7 | 100 | |||||||||
| SFH615A-3X008 | ![]() |
![]() datasheet |
SMD-4, Option 8 | ||||||||||
| SFH615A-3X009 | ![]() |
![]() datasheet |
SMD-4, Option 9 | ||||||||||
| SFH615A-4X007 | ![]() |
![]() datasheet |
SMD-4, Option 7 | 160 | |||||||||
| SFH615A-4X008 | ![]() |
![]() datasheet |
SMD-4, Option 8 | ||||||||||
| SFH615A-4X009 | ![]() |
![]() datasheet |
SMD-4, Option 9 | ||||||||||
| SFH615AA-X007 | ![]() |
![]() datasheet |
SMD-4, Option 7 | 5300 | 60 | 70 | 50 | 2/25 | UL, BSI, VDE | ||||
| SFH615ABM-X007 | ![]() |
![]() datasheet |
200 | ||||||||||
| SFH615AGB-X009 | ![]() |
![]() datasheet |
SMD-4, Option 9 | 100 | |||||||||
| SFH615AGR-X007 | ![]() |
![]() datasheet |
SMD-4, Option 7 | ||||||||||
| SFH615AY-X008 | ![]() |
![]() datasheet |
SMD-4, Option 8 | 50 | |||||||||
| SFH615AY-X009 | ![]() |
![]() datasheet |
SMD-4, Option 9 | ||||||||||
| SFH617A-2X009 | ![]() |
![]() datasheet |
SMD-4 | 5300 | 60 | 70 | 63 | 110 °C Specification | UL, BSI, CSA, VDE, Nordic | ||||
| SFH617A-3X007 | ![]() |
![]() datasheet |
100 | ||||||||||
| SFH6186-2 | ![]() |
![]() datasheet |
SMD-4 | 5300 | 63 | 125 | 60 | 55 | 63 | 6/5.5 | UL, BSI, CSA, VDE, Nordic | ||
| SFH6186-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||
| SFH6186-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||
| SFH6186-5 | ![]() |
![]() datasheet |
250 | 500 | 250 | ||||||||
| SFH618A-3X007 | ![]() |
![]() datasheet |
SMD-4, Option 7 | 100 | |||||||||
| SFH618A-5X007 | ![]() |
![]() datasheet |
250 | ||||||||||
| SFH619A-X007 | ![]() |
![]() datasheet |
SMD-4, Option 7 | 5300 | 60 | 300 | 4.5/29 | UL, BSI, VDE, Nordic | |||||
| SFH619A-X009 | ![]() |
![]() datasheet |
SMD-4, Option 9 | ||||||||||
| SFH6206-1 | ![]() |
![]() datasheet |
SMD-4 | 5300 | 40 | 125 | ± 60 | 70 | 40 | 3/2.3 | UL, BSI, CSA, VDE | ||
| SFH6206-2 | ![]() |
![]() datasheet |
63 | 200 | 63 | ||||||||
| SFH6206-3 | ![]() |
![]() datasheet |
100 | 320 | 100 | ||||||||
| SFH620A-2-X007 | ![]() |
![]() datasheet |
SMD-4, Option 7 | 63 | |||||||||
| SFH620AA-X009 | ![]() |
![]() datasheet |
SMD-4, Option 9 | 5300 | ± 60 | 70 | 50 | 2/25 | UL, BSI, CSA, VDE | ||||
| SFH620AGB-X007 | ![]() |
![]() datasheet |
SMD-4, Option 7 | 100 | |||||||||
| SFH620AGB-X009 | ![]() |
![]() datasheet |
SMD-4, Option 9 | ||||||||||
| SFH6286-2 | ![]() |
![]() datasheet |
SMD-4 | 5300 | 63 | 200 | ± 50 | 55 | 63 | UL, BSI, VDE | |||
| SFH6286-3 | ![]() |
![]() datasheet |
100 | 320 | 100 | ||||||||
| SFH6286-4 | ![]() |
![]() datasheet |
160 | 500 | 160 | ||||||||
| SFH628A-3X007 | ![]() |
![]() datasheet |
SMD-4, Option 7 | 100 | |||||||||
| SFH655A-X009 | ![]() |
![]() datasheet |
SMD-4, Option 9 | 5300 | 1.0 | 60 | 55 | 600 | Standard | UL, BSI | |||
| SFH691AT | ![]() |
![]() datasheet |
SMD-4 | 3750 | 50 | 70 | 50 | UL, Nordic | |||||
| SFH692AT | ![]() |
![]() datasheet |
SMD-4 | 3750 | 50 | 300 | UL, Nordic | ||||||
| TCLD1000 | ![]() |
![]() datasheet |
SMD-4 | 5000 | 60 | 250 | UL, BSI, CSA, VDE | ||||||
| TCLT1600 | ![]() |
![]() datasheet |
SMD-4 | 5000 | ? 60 | 80 | 6.0/5.0 | UL, BSI, CSA, VDE | |||||
| VO610A | ![]() |
![]() datasheet |
SMD-4 | 5000 | 13 | 320 | 60 | 70 | 13 | 6, 5 | BSI, VDE, FIMKO, UL, cUL | ||
| VO615A | ![]() |
![]() datasheet |
SMD-4 | 5000 | 13 | 600 | 60 | 70 | 13 | 6, 5 | BSI, VDE, FIMKO, UL, cUL | ||







