| Part number | Package | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | If(test) (mA) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | Safety standard |
 |   |   |   |   |   |   |   |   |   |
| H11AA1-X007 |  | SMD-6, Option 7 | 5300 | | | 60 | 30 | | | UL, BSI, CSA, Nordic |
| H11AA1-X009 |  | SMD-6, Option 9 |
| IL250-X007 |  | SMD-6, Option 7 | 5300 | | | 60 | 30 | | | UL, BSI, CSA |
| IL250-X009 |  | SMD-6, Option 9 |
| IL251-X009 |  |
| IL252-X007 |  | SMD-6, Option 7 |
| IL252-X009 |  | SMD-6, Option 9 |
| IL255-X007 |  | SMD-6, Option 7 | 5300 | | | 3.0 | 30 | | | UL, BSI |
| IL255-X009 |  | SMD-6, Option 9 |
| IL755-1X007 |  | SMD-6, Option 7 | | 750 | 2.0 | 60 | 2.6 | 750 | Photodarlington Output | UL, BSI, CSA, VDE |
| IL766-1X007 |  | SMD-6, Option 7 | 5300 | 500 | 2.0 | 60 | 60 | 500 | Photodarlington Output | UL, BSI, CSA |
| ILD250-X009 |  | SMD-6, Option 9 | 5300 | | | 60 | 30 | | | UL, BSI, CSA |
| ILD251-X007 |  | SMD-6, Option 7 |
| ILD251-X009 |  | SMD-6, Option 9 |
| ILD252-X009 |  |
| Part number | Package | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | If(test) (mA) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | Safety standard |
|