Optocouplers / Isolators - SOIC-8
All 21 datasheets shown.
| Part number | Package | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | CTRmax @ IF(test) (%) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | ton/toff (µs) | Safety standard | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| IL1205AT | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 60 | 70 | 40 | 110 °C Specification | UL, CSA | |||
| IL1206AT | ![]() |
![]() datasheet |
63 | |||||||||
| IL1207AT | ![]() |
![]() datasheet |
100 | |||||||||
| IL1208AT | ![]() |
![]() datasheet |
160 | |||||||||
| IL205AT | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 40 | 80 | 60 | 70 | 40 | UL, CSA | ||
| IL206AT | ![]() |
![]() datasheet |
63 | 125 | 63 | |||||||
| IL207AT | ![]() |
![]() datasheet |
100 | 200 | 100 | |||||||
| IL208AT | ![]() |
![]() datasheet |
320 | |||||||||
| IL211AT | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 20 | 60 | 30 | 20 | UL, CSA | |||
| IL212AT | ![]() |
![]() datasheet |
50 | 50 | ||||||||
| IL213AT | ![]() |
![]() datasheet |
100 | 100 | ||||||||
| IL215AT | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 20 | 60 | 30 | 20 | UL, CSA | |||
| IL216AT | ![]() |
![]() datasheet |
50 | 50 | ||||||||
| IL217AT | ![]() |
![]() datasheet |
100 | 100 | ||||||||
| IL221AT | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 100 | 60 | 30 | 100 | UL, CSA | |||
| IL222AT | ![]() |
![]() datasheet |
200 | 200 | ||||||||
| IL223AT | ![]() |
![]() datasheet |
500 | 500 | ||||||||
| IL256AT | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 60 | 30 | AC Input | UL, CSA, VDE | ||||
| ILD1205T | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 40 | 80 | 40 | 110 °C Specification | UL, CSA, VDE | |||
| ILD1206T | ![]() |
![]() datasheet |
63 | 125 | 63 | |||||||
| ILD1207T | ![]() |
![]() datasheet |
100 | 200 | 100 | |||||||
| ILD205T/206T/207T/211T/213T/217T | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 63 | 125 | 70 | 63 | UL, CSA, VDE | |||
| 40 | 80 | 40 | ||||||||||
| 100 | 200 | 100 | ||||||||||
| 20 | 20 | |||||||||||
| 100 | 100 | |||||||||||
| ILD223T | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 30 | UL, CSA, VDE | ||||||
| ILD256T | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 20 | 30 | 70 | 20 | UL, VDE | |||
| SFH6315T, SFH6316T, SFH6343T | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 19 | 19 | UL, cUL, VDE | |||||
| SFH6318T, SFH6319T | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 500 | 500 | UL, VDE, CSA | |||||
| SFH6720T, SFH6721T | ![]() |
![]() datasheet |
SOIC-8 | 4000 | UL, VDE | |||||||
| SFH6755T, SFH6756T, SFH6757T | ![]() |
![]() datasheet |
SOIC-8 | 4000 | UL, cUL, VDE | |||||||
| VO0600T, VO0601T, VO0611T, VO0630T, VO0631T, VO0661T | ![]() |
![]() datasheet |
SOIC-8 | 4000 | UL, cUL, VDE, VDE | |||||||
| VO205AT, VO206AT, VO207AT, VO208AT | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 40 | 320 | 60 | 40 | 3, 3 | UL, cUL, VDE | ||
| VO211AT | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 20 | 1 | 30 | 20 | UL, CSA, VDE | |||
| VO212AT | ![]() |
![]() datasheet |
50 | 50 | ||||||||
| VO213AT | ![]() |
![]() datasheet |
100 | 100 | ||||||||
| VO215AT | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 20 | 1 | 30 | 20 | UL, CSA, VDE | |||
| VO216AT | ![]() |
![]() datasheet |
50 | 50 | ||||||||
| VO217AT | ![]() |
![]() datasheet |
100 | 100 | ||||||||
| VO221AT | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 100 | 1 | 30 | 100 | UL, CSA, VDE | |||
| VO222AT | ![]() |
![]() datasheet |
200 | 200 | ||||||||
| VO223AT | ![]() |
![]() datasheet |
500 | 500 | ||||||||
| VOD205T, VOD206T, VOD207T, VOD211T, VOD213T, VOD217T | ![]() |
![]() datasheet |
SOIC-8 | 13 | 200 | 30 | 13 | 5, 4 | UL, cUL, VDE | |||
| VOD223T | ![]() |
![]() datasheet |
SOIC-8 | 4000 | 3 | 30 | UL, CSA, VDE | |||||







