VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZOptocouplersSOIC
Contact information for:
Distributors
Sales Representatives
Sales Offices

Improved SOIC-8 VISO performance of 4000 VRMS

Features:

  • Wide offering of optocouplers in SOIC-8 package
    • Single/dual channel phototransistors
    • Single/dual channel photodarlingtons
    • Single/dual channel high-speed optocouplers
  • Isolation test voltage (VISO) upgraded from 3000 VRMS to 4000 VRMS
  • Rated impulse voltage (VIOTM) upgraded from 5000 V to 6000 V
  • Compact form factor requires 50 % less board space than SMD DIP-8
  • SOIC-8 package eliminates through-hole requirements and conforms to standards for surface-mount devices
  • Maximum input current range from 10 mA to 60 mA

Application:

  • Industrial Automation Equipment
  • Digital fieldbus isolation
  • Switch Mode Power Supplies
  • Home Appliance
  • Medical Equipment
  • Personal Computers & Peripherals logic and analog signal ground isolation
  • Logic and analog signal ground isolation
  • High-speed D/A and A/D
  • ATE I/O isolation
  • Telephone ring detect

Standard Optocouplers

 

Part Number

VISO

Number of

Output Type

CTRmin @ IFtest

CTRmax @ IF Test

IF (Test)

VCE/VDRM

Package Length

 

(VRMS)

Channels

 

(%)

(%)

(mA)

(V)

(mm)

IL1205AT

4000

1

Phototransistor

40

80

10

70

4.88

IL1206AT

4000

1

Phototransistor

63

125

10

70

4.88

IL1207AT

4000

1

Phototransistor

100

200

10

70

4.88

IL1208AT

4000

1

Phototransistor

160

320

10

70

4.88

IL205AT

4000

1

Phototransistor

40

80

10

70

4.88

IL206AT

4000

1

Phototransistor

63

125

10

70

4.88

IL207AT

4000

1

Phototransistor

100

200

10

70

4.88

IL208AT

4000

1

Phototransistor

160

320

10

70

4.88

IL211AT

4000

1

Phototransistor

20

--

10

30

4.88

IL212AT

4000

1

Phototransistor

50

--

10

30

4.88

IL213AT

4000

1

Phototransistor

100

--

10

30

4.88

IL215AT

4000

1

Phototransistor

20

--

1

30

4.88

IL216AT

4000

1

Phototransistor

50

--

1

30

4.88

IL217AT

4000

1

Phototransistor

100

--

1

30

4.88

IL221AT

4000

1

Photodarlington

100

--

1

70

4.88

IL222AT

4000

1

Photodarlington

200

--

1

70

4.88

IL223AT

4000

1

Photodarlington

500

--

1

70

4.88

IL1D205T

4000

2

Phototransistor

40

80

10

70

5.84

IL1D206T

4000

2

Phototransistor

63

125

10

70

5.84

IL1D207T

4000

2

Phototransistor

100

200

10

70

5.84

ILD205T

4000

2

Phototransistor

40

80

10

70

5.84

ILD206T

4000

2

Phototransistor

63

125

10

70

5.84

ILD207T

4000

2

Phototransistor

100

200

10

70

5.84

ILD211T

4000

2

Phototransistor

20

--

10

70

5.84

ILD213T

4000

2

Phototransistor

100

--

10

70

5.84

ILD217T

4000

2

Phototransistor

100

--

1

70

5.84

ILD223T

4000

2

Photodarlington

500

--

1

70

5.84

IL256AT

4000

1

AC Input

20

--

10

70

4.88

ILD256T

4000

2

AC Input

20

--

10

70

5.84

 

 

High Speed Optocouplers

Part Number

VISO

Number of

Output Type

Bandwidth

tPLH typ

tPHL typ

CMTI

Package Length

 

(VRMS)

Channels

 

(MBd)

(ns)

(ns)

(V/ms)

(mm)

SFH6315T

4000

1

Phototransistor

1

500

500

1000

4.88

SFH6316T

4000

1

Phototransistor

1

500

500

1000

4.88

SFH6343T

4000

1

Phototransistor

1

500

250

15000

4.88

SFH6318T

4000

1

Photodarlington

0.1

2000

6000

1000

4.88

SFH6319T

4000

1

Photodarlington

0.1

2000

6000

1000

4.88

SFH6720T

4000

1

Photo-IC

5

90

120

1000

4.88

SFH6721T

4000

1

Photo-IC

5

90

120

2500

4.88

VO0600T

4000

1

Photo-IC

10

49

50

100

4.88

VO0601T

4000

1

Photo-IC

10

49

50

5000

4.88

VO0611T

4000

1

Photo-IC

10

49

50

10000

4.88

SFH6755T

4000

2

Photo-IC

10

49

50

100

5.84

SFH6756T

4000

2

Photo-IC

10

49

50

5000

5.84

SFH6757T

4000

2

Photo-IC

10

49

50

10000

5.84

VO0630T

4000

2

Photo-IC

10

49

50

100

4.88

VO0631T

4000

2

Photo-IC

10

49

50

5000

4.88

VO0661T

4000

2

Photo-IC

10

49

50

10000

4.88

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account