Optocouplers / Isolators - DIP-16
All 16 datasheets shown.
| Part number | Package | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | CTRmax @ IF(test) (%) | If(test) (mA) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | ton/toff (µs) | IC (mA) | Safety standard | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| CNY74-4H | ![]() |
![]() datasheet |
DIP-16 | 5300 | 60 | 70 | 50 | 6/5 | UL, CSA | |||||
| IL30/IL31/IL55/ILD30/ILD31/ILD55/ILQ30/ILQ31/ILQ55 | ![]() |
![]() datasheet |
DIP-16 | 5300 | 60 | 30 | UL, BSI, VDE, Nordic | |||||||
| IL66/ILD66/ILQ66 | ![]() |
![]() datasheet |
DIP-16 | 5300 | 60 | 400 | UL, BSI, VDE | |||||||
| 300 | ||||||||||||||
| 100 | ||||||||||||||
| 500 | ||||||||||||||
| IL74/ILD74/ILQ74 | ![]() |
![]() datasheet |
DIP-16 | 5300 | 60 | 20 | 3.0/3.0 | UL, BSI, CSA, VDE, Nordic | ||||||
| ILD1, ILD2, ILD5, ILQ1, ILQ2, ILQ5 | ![]() |
![]() datasheet |
DIP-16 | 5300 | 20 | 500 | 50 | 20 | UL, CSA, BSI, VDE, FIMKO | |||||
| ILD1615/ILQ1615 | ![]() |
![]() datasheet |
DIP-16 | 5300 | 60 | 70 | 40 | 110 °C Specification | UL, BSI, CSA, VDE | |||||
| 160 | ||||||||||||||
| 100 | ||||||||||||||
| 63 | ||||||||||||||
| ILD615/ILQ615 | ![]() |
![]() datasheet |
DIP-16 | 5300 | 60 | 70 | 63 | UL, BSI, CSA, VDE | ||||||
| 40 | ||||||||||||||
| 160 | ||||||||||||||
| 100 | ||||||||||||||
| ILD621/ILD621GB/ILQ621/ILQ621GB | ![]() |
![]() datasheet |
DIP-16 | 5300 | 60 | 3.0/2.3 | UL, BSI, VDE, Nordic | |||||||
| ILQ32 | ![]() |
![]() datasheet |
DIP-16 | 5300 | 60 | 30 | 15/30 | UL, BSI, VDE | ||||||
| ILQ620 | ![]() |
![]() datasheet |
DIP-16 | 1.0 | 60 | 70 | 50 | Phototransistor Output | 50 | UL, BSI, CSA, VDE | ||||
| ILQ620GB | ![]() |
![]() datasheet |
100 | |||||||||||
| K844P | ![]() |
![]() datasheet |
DIP-16 | 5000 | ± 60 | 6/5 | UL, CSA | |||||||
| K845P | ![]() |
![]() datasheet |
DIP-16 | 5 | 60 | 250 | UL, CSA | |||||||
| K847PH | ![]() |
![]() datasheet |
DIP-16 | 5000 | 50 | 600 | 60 | 50 | 6/5 | UL, CSA | ||||
| TCED4100 | ![]() |
![]() datasheet |
DIP-16 | 5000 | 60 | 600 | UL, BSI, CSA, Nordic | |||||||
| TCET2600/TCET4600 | ![]() |
![]() datasheet |
DIP-16 | 5000 | ? 60 | 6.0/5.0 | UL, BSI, CSA, VDE, Nordic | |||||||
| TCET4100 | ![]() |
![]() datasheet |
DIP-16 | 5000 | 50 | 600 | 60 | 70 | 50 | Standard | 6.0/5.0 | 50 | UL, BSI, CSA, VDE, Nordic | |







