Optocouplers / Isolators - DIP-4
-
- Vishay Introduces First +110 °C-Rated Optocoupler Family March 23, 2004
All Optocouplers/Isolators press release
All 22 datasheets shown.
| Part number | Package | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | CTRmax @ IF(test) (%) | If(test) (mA) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | ton/toff (µs) | Safety standard | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| CNY64, CNY65, CNY66 | ![]() |
![]() datasheet |
DIP-4 | 8200 | 50 | 300 | 75 | 32 | 50 | 5, 3 | UL, VDE | ||
| K814P | ![]() |
![]() datasheet |
DIP-4 | 5000 | ± 60 | 6/5 | UL, CSA | ||||||
| K815P | ![]() |
![]() datasheet |
DIP-4 | 5 | 60 | 250 | UL, CSA | ||||||
| K817P | ![]() |
![]() datasheet |
DIP-4 | 5000 | 50 | 600 | 60 | 50 | 6/5 | UL, CSA | |||
| K817P1 | ![]() |
![]() datasheet |
40 | 80 | 40 | ||||||||
| K817P2 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||
| K817P3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||
| K817P4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||
| K817P5 | ![]() |
![]() datasheet |
50 | 150 | 50 | ||||||||
| K817P6 | ![]() |
![]() datasheet |
100 | 300 | 100 | ||||||||
| K817P7 | ![]() |
![]() datasheet |
80 | 160 | 80 | ||||||||
| K817P8 | ![]() |
![]() datasheet |
130 | 260 | 130 | ||||||||
| K817P9 | ![]() |
![]() datasheet |
200 | 400 | 200 | ||||||||
| SFH1617A | ![]() |
![]() datasheet |
DIP-4 | 5300 | 160 | 320 | 60 | 70 | 160 | 110 °C Specification | UL, BSI, CSA, VDE | ||
| 100 | 200 | 100 | |||||||||||
| 63 | 125 | 63 | |||||||||||
| 40 | 80 | 40 | |||||||||||
| SFH610A-1 | ![]() |
![]() datasheet |
DIP-4 | 5300 | 40 | 80 | 60 | 70 | 40 | UL, BSI, CSA, VDE | |||
| SFH610A-2 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||
| SFH610A-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||
| SFH610A-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||
| SFH610A-5 | ![]() |
![]() datasheet |
250 | 500 | 250 | ||||||||
| SFH612A | ![]() |
![]() datasheet |
DIP-4 | 5300 | 200 | 1.0 | 60 | 55 | 200 | Standard | UL, BSI | ||
| SFH615A-1 | ![]() |
![]() datasheet |
DIP-4 | 5300 | 40 | 80 | 60 | 70 | 40 | UL, VDE | |||
| SFH615A-2 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||
| SFH615A-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||
| SFH615A-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||
| SFH615AA | ![]() |
![]() datasheet |
DIP-4 | 5300 | 50 | 600 | 60 | 70 | 50 | 2/25 | UL, BSI, VDE | ||
| SFH615AB | ![]() |
![]() datasheet |
200 | 400 | 200 | ||||||||
| SFH615ABL | ![]() |
![]() datasheet |
600 | ||||||||||
| SFH615ABM | ![]() |
![]() datasheet |
400 | ||||||||||
| SFH615AGB | ![]() |
![]() datasheet |
100 | 600 | 100 | ||||||||
| SFH615AGR | ![]() |
![]() datasheet |
300 | ||||||||||
| SFH615AY | ![]() |
![]() datasheet |
50 | 150 | 50 | ||||||||
| SFH617A-1 | ![]() |
![]() datasheet |
DIP-4 | 5300 | 40 | 80 | 60 | 70 | 40 | 110 °C Specification | UL, BSI, CSA, VDE, Nordic | ||
| SFH617A-2 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||
| SFH617A-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||
| SFH617A-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||
| SFH618A-2 | ![]() |
![]() datasheet |
DIP-4 | 5300 | 63 | 125 | 60 | 55 | 63 | 6/5.5 | UL, BSI, CSA, VDE, Nordic | ||
| SFH618A-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||
| SFH618A-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||
| SFH618A-5 | ![]() |
![]() datasheet |
250 | 500 | 250 | ||||||||
| SFH619A | ![]() |
![]() datasheet |
DIP-4 | 5300 | 60 | 300 | 4.5/29 | UL, BSI, VDE, Nordic | |||||
| SFH620A-1 | ![]() |
![]() datasheet |
DIP-4 | 5300 | 40 | 125 | ± 60 | 70 | 40 | 3/2.3 | UL, BSI, CSA, VDE | ||
| SFH620A-1-X006 | ![]() |
![]() datasheet |
DIP-4, Option 6 | ||||||||||
| SFH620A-2 | ![]() |
![]() datasheet |
DIP-4 | 63 | 200 | 63 | |||||||
| SFH620A-2-X006 | ![]() |
![]() datasheet |
DIP-4, Option 6 | ||||||||||
| SFH620A-3 | ![]() |
![]() datasheet |
DIP-4 | 100 | 320 | 100 | |||||||
| SFH620A-3-X006 | ![]() |
![]() datasheet |
DIP-4, Option 6 | ||||||||||
| SFH620AA | ![]() |
![]() datasheet |
DIP-4 | 5300 | ± 60 | 70 | 50 | 2/25 | UL, BSI, CSA, VDE | ||||
| SFH620AGB | ![]() |
![]() datasheet |
100 | ||||||||||
| SFH628A-2 | ![]() |
![]() datasheet |
DIP-4 | 5300 | 63 | 200 | ± 50 | 55 | 63 | UL, BSI, VDE | |||
| SFH628A-3 | ![]() |
![]() datasheet |
100 | 320 | 100 | ||||||||
| SFH628A-4 | ![]() |
![]() datasheet |
160 | 500 | 160 | ||||||||
| SFH655A | ![]() |
![]() datasheet |
DIP-4 | 5300 | 1.0 | 60 | 55 | 600 | Standard | UL, BSI | |||
| TCED1100 | ![]() |
![]() datasheet |
DIP-4 | 5000 | 600 | 60 | 600 | 110 °C Specification | UL, BSI, CSA, Nordic | ||||
| TCED1100G | ![]() |
![]() datasheet |
|||||||||||
| TCET1100 | ![]() |
![]() datasheet |
DIP-4 | 5000 | 50 | 600 | 60 | 50 | 110 °C Specification | 6/5 | UL, BSI, VDE, Nordic | ||
| TCET1101 | ![]() |
![]() datasheet |
13 | 13 | |||||||||
| TCET1102 | ![]() |
![]() datasheet |
22 | 22 | |||||||||
| TCET1103 | ![]() |
![]() datasheet |
34 | 34 | |||||||||
| TCET1104 | ![]() |
![]() datasheet |
56 | 56 | |||||||||
| TCET1105 | ![]() |
![]() datasheet |
50 | 150 | 50 | ||||||||
| TCET1106 | ![]() |
![]() datasheet |
100 | 300 | 100 | ||||||||
| TCET1107 | ![]() |
![]() datasheet |
80 | 160 | 80 | ||||||||
| TCET1108 | ![]() |
![]() datasheet |
130 | 260 | 130 | ||||||||
| TCET1109 | ![]() |
![]() datasheet |
200 | 400 | 200 | ||||||||
| TCET1110 | ![]() |
![]() datasheet |
DIP-4 | 5000 | 50 | 600 | 60 | 50 | 110 °C Specification | 6/5 | UL, BSI, VDE, Nordic | ||
| TCET1110G | ![]() |
![]() datasheet |
|||||||||||
| TCET1111 | ![]() |
![]() datasheet |
13 | 13 | |||||||||
| TCET1111G | ![]() |
![]() datasheet |
|||||||||||
| TCET1112 | ![]() |
![]() datasheet |
22 | 22 | |||||||||
| TCET1112G | ![]() |
![]() datasheet |
|||||||||||
| TCET1113 | ![]() |
![]() datasheet |
34 | 34 | |||||||||
| TCET1113G | ![]() |
![]() datasheet |
|||||||||||
| TCET1114 | ![]() |
![]() datasheet |
56 | 56 | |||||||||
| TCET1114G | ![]() |
![]() datasheet |
|||||||||||
| TCET1115 | ![]() |
![]() datasheet |
50 | 150 | 50 | ||||||||
| TCET1115G | ![]() |
![]() datasheet |
|||||||||||
| TCET1116 | ![]() |
![]() datasheet |
100 | 300 | 100 | ||||||||
| TCET1116G | ![]() |
![]() datasheet |
|||||||||||
| TCET1117 | ![]() |
![]() datasheet |
80 | 160 | 80 | ||||||||
| TCET1117G | ![]() |
![]() datasheet |
|||||||||||
| TCET1118 | ![]() |
![]() datasheet |
130 | 260 | 130 | ||||||||
| TCET1118G | ![]() |
![]() datasheet |
|||||||||||
| TCET1119 | ![]() |
![]() datasheet |
200 | 400 | 200 | ||||||||
| TCET1119G | ![]() |
![]() datasheet |
|||||||||||
| TCET1200, TCET1200G | ![]() |
![]() datasheet |
DIP-4 | 5000 | 40 | 600 | 60 | 70 | 40 | 6, 5 | UL, cUL, BSI, VDE, FIMKO | ||
| TCET1600/TCET1600G | ![]() |
![]() datasheet |
DIP-4 | 5000 | ? 60 | 6.0/5.0 | UL, BSI, CSA, VDE, Nordic | ||||||
| VO610A | ![]() |
![]() datasheet |
DIP-4 | 5000 | 13 | 320 | 60 | 70 | 13 | 6, 5 | BSI, VDE, FIMKO, UL, cUL | ||
| VO615A | ![]() |
![]() datasheet |
DIP-4 | 5000 | 13 | 600 | 60 | 70 | 13 | 6, 5 | BSI, VDE, FIMKO, UL, cUL | ||







