Optocouplers / Isolators - DIP-4, 400 mil
All 10 datasheets shown.
| Part number | Package | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | CTRmax @ IF(test) (%) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | ton/toff (µs) | Safety standard | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| SFH610A-1X006 | ![]() |
![]() datasheet |
DIP-4 | 5300 | 60 | 70 | 40 | UL, BSI, CSA, VDE | ||||
| SFH610A-2X006 | ![]() |
![]() datasheet |
63 | |||||||||
| SFH610A-3X006 | ![]() |
![]() datasheet |
100 | |||||||||
| SFH610A-4X006 | ![]() |
![]() datasheet |
160 | |||||||||
| SFH615A-1X006 | ![]() |
![]() datasheet |
DIP-4, Option 6 | 5300 | 60 | 70 | 40 | UL, VDE | ||||
| SFH615A-2X006 | ![]() |
![]() datasheet |
63 | |||||||||
| SFH615A-3X006 | ![]() |
![]() datasheet |
100 | |||||||||
| SFH615A-4X006 | ![]() |
![]() datasheet |
160 | |||||||||
| SFH615AA-X006 | ![]() |
![]() datasheet |
DIP-4, Option 6 | 5300 | 60 | 70 | 50 | 2/25 | UL, BSI, VDE | |||
| SFH615ABM-X006 | ![]() |
![]() datasheet |
200 | |||||||||
| SFH615AGB-X006 | ![]() |
![]() datasheet |
100 | |||||||||
| SFH615AGR-X006 | ![]() |
![]() datasheet |
||||||||||
| SFH615AY-X006 | ![]() |
![]() datasheet |
50 | |||||||||
| SFH617A-1X006 | ![]() |
![]() datasheet |
DIP-4 | 5300 | 60 | 70 | 40 | 110 °C Specification | UL, BSI, CSA, VDE, Nordic | |||
| SFH617A-2X006 | ![]() |
![]() datasheet |
63 | |||||||||
| SFH617A-3X006 | ![]() |
![]() datasheet |
100 | |||||||||
| SFH617A-4X006 | ![]() |
![]() datasheet |
160 | |||||||||
| SFH618A-3X006 | ![]() |
![]() datasheet |
DIP-4, Option 6 | 5300 | 60 | 55 | 100 | 6/5.5 | UL, BSI, CSA, VDE, Nordic | |||
| SFH618A-4X006 | ![]() |
![]() datasheet |
160 | |||||||||
| SFH618A-5X006 | ![]() |
![]() datasheet |
250 | |||||||||
| SFH628A-2X006 | ![]() |
![]() datasheet |
DIP-4, Option 6 | 5300 | ± 50 | 55 | 63 | UL, BSI, VDE | ||||
| SFH628A-3X006 | ![]() |
![]() datasheet |
100 | |||||||||
| SFH628A-4X006 | ![]() |
![]() datasheet |
160 | |||||||||
| TCET1100G | ![]() |
![]() datasheet |
DIP-4 | 5000 | 50 | 600 | 60 | 50 | 110 °C Specification | 6/5 | UL, BSI, VDE, Nordic | |
| TCET1101G | ![]() |
![]() datasheet |
13 | 13 | ||||||||
| TCET1102G | ![]() |
![]() datasheet |
22 | 22 | ||||||||
| TCET1103G | ![]() |
![]() datasheet |
34 | 34 | ||||||||
| TCET1104G | ![]() |
![]() datasheet |
56 | 56 | ||||||||
| TCET1105G | ![]() |
![]() datasheet |
50 | 150 | 50 | |||||||
| TCET1106G | ![]() |
![]() datasheet |
100 | 300 | 100 | |||||||
| TCET1107G | ![]() |
![]() datasheet |
80 | 160 | 80 | |||||||
| TCET1108G | ![]() |
![]() datasheet |
130 | 260 | 130 | |||||||
| TCET1109G | ![]() |
![]() datasheet |
200 | 400 | 200 | |||||||
| TCET1600/TCET1600G | ![]() |
![]() datasheet |
DIP-4 | 5000 | ? 60 | 6.0/5.0 | UL, BSI, CSA, VDE, Nordic | |||||
| VO610A | ![]() |
![]() datasheet |
DIP-4, 400 mil | 5000 | 13 | 320 | 60 | 70 | 13 | 6, 5 | BSI, VDE, FIMKO, UL, cUL | |
| VO615A | ![]() |
![]() datasheet |
DIP-4, 400 mil | 5000 | 13 | 600 | 60 | 70 | 13 | 6, 5 | BSI, VDE, FIMKO, UL, cUL | |







