Optocouplers / Isolators - DIP-6, 400 mil
All 32 datasheets shown.
| Part number | Package | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | CTRmax @ IF(test) (%) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | VDRM (min.) (V) | dv / dt cr (min.) (V/µs) | ton/toff (µs) | Safety standard | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
![]() |
![]() datasheet |
DIP-6, 400 mil | 5300 | to | UL, VDE, VDE | ||||||||||
| 4N25-X006 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | UL, VDE | |||||||||
| 4N26-X006 | ![]() |
![]() datasheet |
|||||||||||||
| 4N35-X006 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | 10/10 | UL, VDE | ||||||||
| 4N37-X006 | ![]() |
![]() datasheet |
|||||||||||||
| BRT12-F-X006 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 2 | 20 | 600 | 10 | UL, VDE | |||||||
| BRT12-F-X007 | ![]() |
![]() datasheet |
DIP-6, Option 7 | ||||||||||||
| BRT12-H-X006 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 2 | |||||||||||
| BRT12-M-X006 | ![]() |
![]() datasheet |
3 | ||||||||||||
| BRT13-H-X006 | ![]() |
![]() datasheet |
2 | 800 | |||||||||||
| CNY17 | ![]() |
![]() datasheet |
DIP-6, 400 mil | 5300 | 13 | 320 | 60 | 13 | 3, 2.3 | VDE, BSI, FIMKO | |||||
| CNY17F | ![]() |
![]() datasheet |
DIP-6, 400 mil | 13 | 320 | 60 | 13 | 3, 2.3 | UL, VDE, BSI, FIMKO | ||||||
| CNY75GA | ![]() |
![]() datasheet |
DIP-6 | 5000 | 15 | 60 | 15 | UL, BSI, VDE, Nordic | |||||||
| CNY75GB | ![]() |
![]() datasheet |
30 | 30 | |||||||||||
| CNY75GC | ![]() |
![]() datasheet |
60 | 60 | |||||||||||
| H11A1-X006 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | 3/3 | UL, BSI, CSA, Nordic | ||||||||
| H11AA1-X006 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | 30 | UL, BSI, CSA, Nordic | ||||||||
| IL1-X006 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | 50 | UL, BSI, VDE | ||||||||
| IL2-X006 | ![]() |
![]() datasheet |
|||||||||||||
| IL410, IL4108 | ![]() |
![]() datasheet |
DIP-6, 400 mil | 5300 | to | 60080 | UL, CSA, VDE | ||||||||
| IL4116, IL4117, IL4118 | ![]() |
![]() datasheet |
DIP-6, 400 mil | 5300 | to | 60070 | UL, CSA, BSI, VDE, FIMKO | ||||||||
| IL420, IL4208 | ![]() |
![]() datasheet |
DIP-6, 400 mil | 5300 | to | 60080 | UL, CSA, VDE | ||||||||
| IL4216, IL4217, IL4218 | ![]() |
![]() datasheet |
DIP-6, 400 mil | 5300 | to | 60070 | UL, CSA, VDE, BSI, FIMKO | ||||||||
| IL440 | ![]() |
![]() datasheet |
DIP-6, 400 mil | 5300 | to | 40040 | UL, CSA, VDE, BSI | ||||||||
| IL66B | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | 60 | UL, BSI, CSA, VDE, Nordic | ||||||||
| IL74/ILD74/ILQ74 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | 20 | 3.0/3.0 | UL, BSI, CSA, VDE, Nordic | |||||||
| IL766B | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | 60 | 200 | UL, BSI | |||||||
| K3020P, K3020PG | ![]() |
![]() datasheet |
DIP-6, 400 mil | 5300 | 3.6 to 30 | 400 | UL, CSA, VDE, BSI | ||||||||
| MOC8101/MOC8102/MOC8103/MOC8104/MOC8105 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | 30 | 160 | 3.0/2.3 | UL, BSI, CSA, VDE | ||||||
| 73 | |||||||||||||||
| 65 | |||||||||||||||
| 50 | |||||||||||||||
| MOC8111/MOC8112 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | 7.5/5.7 | UL, BSI, CSA, VDE | ||||||||
| SFH600-2X006 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | 70 | 100 | UL, BSI, CSA, VDE | |||||||
| SFH600-3X006 | ![]() |
![]() datasheet |
160 | ||||||||||||
| SFH601-1X006 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 60 | 100 | 40 | UL, BSI, CSA, VDE | |||||||
| SFH601-2X006 | ![]() |
![]() datasheet |
63 | ||||||||||||
| SFH601-3X006 | ![]() |
![]() datasheet |
100 | ||||||||||||
| SFH601-4X006 | ![]() |
![]() datasheet |
160 | ||||||||||||
| SFH608-2-X006 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 50 | 55 | 63 | 8/7.5 | UL, BSI, CSA, VDE | ||||||
| SFH608-3-X006 | ![]() |
![]() datasheet |
100 | ||||||||||||
| SFH608-4-X006 | ![]() |
![]() datasheet |
160 | ||||||||||||
| SFH636-X006 | ![]() |
![]() datasheet |
DIP-6, Option 6 | 5300 | 25 | 19 | UL, VDE | ||||||||
| TCDT1100G | ![]() |
![]() datasheet |
DIP-6 | 5000 | 60 | 110 °C Specification | 11/7 | UL, BSI, VDE, Nordic | |||||||
| TCDT1101G | ![]() |
![]() datasheet |
40 | ||||||||||||
| TCDT1102G | ![]() |
![]() datasheet |
63 | ||||||||||||
| VO3052, VO3053 | ![]() |
![]() datasheet |
DIP-6, 400 mil | to | UL, CSA, VDE | ||||||||||
| VO3062, VO3063 | ![]() |
![]() datasheet |
DIP-6, 400 mil | to | UL, CSA, VDE | ||||||||||
| VO4154, VO4156 | ![]() |
![]() datasheet |
DIP-6, 400 mil | to | UL, CSA, VDE | ||||||||||
| VO4157, VO4158 | ![]() |
![]() datasheet |
DIP-6, 400 mil | to | UL, CSA, VDE | ||||||||||
| VO4254, VO4256 | ![]() |
![]() datasheet |
DIP-6, 400 mil | to | UL, CSA, VDE | ||||||||||
| VO4257, VO4258 | ![]() |
![]() datasheet |
DIP-6, 400 mil | to | UL, CSA, VDE | ||||||||||







