Optocouplers / Isolators - DIP-6
All 57 datasheets shown.
| Part number | Package | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | CTRmax @ IF(test) (%) | If(test) (mA) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | VDRM (min.) (V) | dv / dt cr (min.) (V/µs) | ton/toff (µs) | IC (mA) | Safety standard | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
![]() |
![]() datasheet |
DIP-6 | 5300 | to | UL, VDE, VDE | ||||||||||||
| 4N25 | ![]() |
![]() datasheet |
DIP-6 | 5000 | 20 | 60 | 20 | UL, BSI, Nordic | |||||||||
| 4N25-X000 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | UL, VDE | |||||||||||
| 4N25GV | ![]() |
![]() datasheet |
DIP-6 | 5000 | 60 | UL, BSI, VDE, Nordic | |||||||||||
| 4N25V | ![]() |
![]() datasheet |
20 | 20 | |||||||||||||
| 4N26 | ![]() |
![]() datasheet |
DIP-6 | 5000 | 20 | 60 | 20 | UL, BSI, Nordic | |||||||||
| 4N26-X000 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | UL, VDE | |||||||||||
| 4N27 | ![]() |
![]() datasheet |
DIP-6 | 5000 | 10 | 60 | 10 | UL, BSI, Nordic | |||||||||
| 4N27-X000 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | UL, VDE | |||||||||||
| 4N28 | ![]() |
![]() datasheet |
DIP-6 | 5000 | 10 | 60 | 10 | UL, BSI, Nordic | |||||||||
| 4N28-X000 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | UL, VDE | |||||||||||
| 4N32 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 30 | UL, BSI, Nordic | ||||||||||
| 4N32-X000 | ![]() |
![]() datasheet |
|||||||||||||||
| 4N33 | ![]() |
![]() datasheet |
|||||||||||||||
| 4N33-X000 | ![]() |
![]() datasheet |
|||||||||||||||
| 4N35 | ![]() |
![]() datasheet |
DIP-6 | 5000 | 100 | 50 | 100 | 10/10 | UL, BSI, Nordic | ||||||||
| 4N35-X000 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 10/10 | UL, VDE | ||||||||||
| 4N35GV | ![]() |
![]() datasheet |
DIP-6 | 5000 | 60 | UL, BSI, VDE, Nordic | |||||||||||
| 4N35V | ![]() |
![]() datasheet |
100 | 100 | |||||||||||||
| 4N36 | ![]() |
![]() datasheet |
DIP-6 | 5000 | 100 | 50 | 100 | 10/10 | UL, BSI, Nordic | ||||||||
| 4N36-X000 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 10/10 | UL, VDE | ||||||||||
| 4N37 | ![]() |
![]() datasheet |
DIP-6 | 5000 | 100 | 50 | 100 | 10/10 | UL, BSI, Nordic | ||||||||
| 4N37-X000 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 10/10 | UL, VDE | ||||||||||
| 4N38 | ![]() |
![]() datasheet |
20 | 20 | |||||||||||||
| 4N38A | ![]() |
![]() datasheet |
DIP-6 | 5000 | 60 | UL, BSI, VDE, Nordic | |||||||||||
| BRT11-H | ![]() |
![]() datasheet |
DIP-6 | 2 | 2 | 20 | 300 | 10 | UL, VDE | ||||||||
| BRT11-M | ![]() |
![]() datasheet |
3 | ||||||||||||||
| BRT12-F | ![]() |
![]() datasheet |
600 | ||||||||||||||
| BRT12-H | ![]() |
![]() datasheet |
2 | ||||||||||||||
| BRT12-M | ![]() |
![]() datasheet |
3 | ||||||||||||||
| BRT13-H | ![]() |
![]() datasheet |
2 | 800 | |||||||||||||
| BRT13-M | ![]() |
![]() datasheet |
3 | ||||||||||||||
| CNY117-1 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 40 | 80 | 60 | 70 | 40 | 110 °C Specification | UL, CSA | ||||||
| CNY117-2 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||||||
| CNY117-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||||||
| CNY117-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||||||
| CNY117F-1 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 40 | 80 | 60 | 70 | 40 | 110 °C Specification | UL | ||||||
| CNY117F-2 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||||||
| CNY117F-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||||||
| CNY117F-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||||||
| CNY17 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 13 | 320 | 60 | 13 | 3, 2.3 | VDE, BSI, FIMKO | |||||||
| CNY17-1. | ![]() |
![]() datasheet |
DIP-6 | 5000 | 60 | UL, BSI, VDE, Nordic | |||||||||||
| CNY17-2. | ![]() |
![]() datasheet |
70 | 63 | |||||||||||||
| CNY17-3. | ![]() |
![]() datasheet |
|||||||||||||||
| CNY17-4. | ![]() |
![]() datasheet |
160 | ||||||||||||||
| CNY17F | ![]() |
![]() datasheet |
DIP-6 | 13 | 320 | 60 | 13 | 3, 2.3 | UL, VDE, BSI, FIMKO | ||||||||
| CNY17G-1 | ![]() |
![]() datasheet |
DIP-6 | 5000 | 40 | 80 | 60 | 40 | 11/7 | UL, BSI, VDE, Nordic | |||||||
| CNY17G-2 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||||||
| CNY17G-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||||||
| CNY17G-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||||||
| CNY75A | ![]() |
![]() datasheet |
DIP-6 | 5000 | 60 | 63 | UL, BSI, VDE, Nordic | ||||||||||
| CNY75B | ![]() |
![]() datasheet |
100 | ||||||||||||||
| CNY75C | ![]() |
![]() datasheet |
160 | ||||||||||||||
| CQY80N | ![]() |
![]() datasheet |
DIP-6 | 5000 | 60 | 11/7 | UL, BSI, VDE, Nordic | ||||||||||
| CQY80NG | ![]() |
![]() datasheet |
|||||||||||||||
| H11A1 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 50 | 60 | 50 | 3/3 | UL, BSI, CSA, Nordic | ||||||||
| H11A2 | ![]() |
![]() datasheet |
20 | 20 | |||||||||||||
| H11A3 | ![]() |
![]() datasheet |
|||||||||||||||
| H11A4 | ![]() |
![]() datasheet |
10 | 10 | |||||||||||||
| H11A5 | ![]() |
![]() datasheet |
30 | 30 | |||||||||||||
| H11AA1 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 30 | UL, BSI, CSA, Nordic | ||||||||||
| H11B1 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 500 | 60 | 25 | 500 | 5/30 | UL, VDE | |||||||
| H11B2 | ![]() |
![]() datasheet |
200 | 200 | |||||||||||||
| H11B3 | ![]() |
![]() datasheet |
100 | 100 | |||||||||||||
| H11D1 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 5/6 | UL, BSI, VDE, Nordic | ||||||||||
| H11D2 | ![]() |
![]() datasheet |
|||||||||||||||
| H11D3 | ![]() |
![]() datasheet |
|||||||||||||||
| H11D4 | ![]() |
![]() datasheet |
|||||||||||||||
| IL1 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 50 | UL, BSI, VDE | ||||||||||
| IL2 | ![]() |
![]() datasheet |
|||||||||||||||
| IL201 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 70 | 75 | UL, BSI | |||||||||
| IL202 | ![]() |
![]() datasheet |
125 | ||||||||||||||
| IL203 | ![]() |
![]() datasheet |
225 | ||||||||||||||
| IL250 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 30 | UL, BSI, CSA, VDE | ||||||||||
| IL251 | ![]() |
![]() datasheet |
|||||||||||||||
| IL252 | ![]() |
![]() datasheet |
|||||||||||||||
| IL255 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 3 | 30 | UL, BSI, VDE | ||||||||||
| IL255-1 | ![]() |
![]() datasheet |
20 | ||||||||||||||
| IL255-2 | ![]() |
![]() datasheet |
|||||||||||||||
| IL30/IL31/IL55/ILD30/ILD31/ILD55/ILQ30/ILQ31/ILQ55 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 30 | UL, BSI, VDE, Nordic | ||||||||||
| IL4116, IL4117, IL4118 | ![]() |
![]() datasheet |
DIP-6 | 5300 | to | 60070 | UL, CSA, BSI, VDE, FIMKO | ||||||||||
| IL420, IL4208 | ![]() |
![]() datasheet |
DIP-6 | 5300 | to | 60080 | UL, CSA, VDE | ||||||||||
| IL4216, IL4217, IL4218 | ![]() |
![]() datasheet |
DIP-6 | 5300 | to | 60070 | UL, CSA, VDE, BSI, FIMKO | ||||||||||
| IL440 | ![]() |
![]() datasheet |
DIP-6 | 5300 | to | 40040 | UL, CSA, VDE, BSI | ||||||||||
| IL5 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 50 | UL, BSI, VDE | ||||||||||
| IL66/ILD66/ILQ66 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 300 | UL, BSI, VDE | ||||||||||
| 100 | |||||||||||||||||
| 500 | |||||||||||||||||
| 400 | |||||||||||||||||
| IL66B | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 60 | UL, BSI, CSA, VDE, Nordic | ||||||||||
| IL74/ILD74/ILQ74 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 20 | 3.0/3.0 | UL, BSI, CSA, VDE, Nordic | |||||||||
| IL755-1 | ![]() |
![]() datasheet |
DIP-6 | 750 | 2.0 | 60 | 60 | 750 | Photodarlington Output | UL, BSI, CSA, VDE | |||||||
| IL755-2 | ![]() |
![]() datasheet |
100 | ||||||||||||||
| IL766-1 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 500 | 2.0 | 60 | 60 | 500 | Photodarlington Output | UL, BSI, CSA | ||||||
| IL766-2 | ![]() |
![]() datasheet |
|||||||||||||||
| IL766B | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 60 | 200 | UL, BSI | |||||||||
| K3010P, K3010PG | ![]() |
![]() datasheet |
DIP-6 | 5300 | 5 to 15 | 250 | UL, BSI, VDE | ||||||||||
| K3020P, K3020PG | ![]() |
![]() datasheet |
DIP-6 | 5300 | 3.6 to 30 | 400 | UL, CSA, VDE, BSI | ||||||||||
| MCA230/MCA231/MCA255 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 30 | 10/30 | UL, BSI, CSA, VDE | |||||||||
| MCT5210/MCT5211 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 40 | 30 | UL, BSI, CSA, VDE | ||||||||||
| MOC8101/MOC8102/MOC8103/MOC8104/MOC8105 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 30 | 73 | 3.0/2.3 | UL, BSI, CSA, VDE | ||||||||
| 65 | |||||||||||||||||
| 50 | |||||||||||||||||
| 160 | |||||||||||||||||
| 108 | |||||||||||||||||
| MOC8111/MOC8112 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 7.5/5.7 | UL, BSI, CSA, VDE | ||||||||||
| SFH600-0 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 40 | 80 | 60 | 70 | 40 | UL, BSI, CSA, VDE | |||||||
| SFH600-1 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||||||
| SFH600-2 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||||||
| SFH600-3 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||||||
| SFH601-1 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 40 | 80 | 60 | 100 | 40 | UL, BSI, CSA, VDE | |||||||
| SFH601-2 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||||||
| SFH601-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||||||
| SFH601-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||||||
| SFH608-2 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 63 | 125 | 50 | 55 | 63 | 8/7.5 | UL, BSI, CSA, VDE | ||||||
| SFH608-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||||||
| SFH608-4 | ![]() |
![]() datasheet |
160 | 320 | 160 | ||||||||||||
| SFH608-5 | ![]() |
![]() datasheet |
250 | 500 | 250 | ||||||||||||
| SFH636 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 25 | 19 | UL, VDE | ||||||||||
| SFH640-1 | ![]() |
![]() datasheet |
DIP-6 | 5300/7500 | 40 | 80 | 60 | 300 | 40 | 5/6 | UL, BSI, CSA, VDE | ||||||
| SFH640-2 | ![]() |
![]() datasheet |
63 | 125 | 63 | ||||||||||||
| SFH640-3 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||||||
| SL5500 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 2 | 60 | 70 | 60 | Standard | 50 | ||||||
| TCDT1100 | ![]() |
![]() datasheet |
DIP-6 | 5000 | 40 | 60 | 40 | 110 °C Specification | 11/7 | UL, BSI, VDE, Nordic | |||||||
| TCDT1101 | ![]() |
![]() datasheet |
80 | ||||||||||||||
| TCDT1103 | ![]() |
![]() datasheet |
100 | 200 | 100 | ||||||||||||
| TCDT1110 | ![]() |
![]() datasheet |
DIP-6 | 5300 | 60 | 110 °C Specification | 15.0/15.0 | UL, BSI, Nordic | |||||||||
| TCDT1110G | ![]() |
![]() datasheet |
|||||||||||||||
| TCDT1120 | ![]() |
![]() datasheet |
DIP-6 | 5000 | 10 | 60 | 10 | UL, BSI, CSA, VDE, Nordic | |||||||||
| TCDT1120G | ![]() |
![]() datasheet |
|||||||||||||||
| TCDT1122 | ![]() |
![]() datasheet |
15 | 15 | |||||||||||||
| TCDT1122G | ![]() |
![]() datasheet |
63 | ||||||||||||||
| TCDT1123 | ![]() |
![]() datasheet |
30 | ||||||||||||||
| TCDT1123G | ![]() |
![]() datasheet |
100 | ||||||||||||||
| TCDT1124 | ![]() |
![]() datasheet |
60 | 60 | |||||||||||||
| TCDT1124G | ![]() |
![]() datasheet |
160 | ||||||||||||||
| VO3052, VO3053 | ![]() |
![]() datasheet |
DIP-6 | to | UL, CSA, VDE | ||||||||||||
| VO3062, VO3063 | ![]() |
![]() datasheet |
DIP-6 | to | UL, CSA, VDE | ||||||||||||
| VO4154, VO4156 | ![]() |
![]() datasheet |
DIP-6 | to | UL, CSA, VDE | ||||||||||||
| VO4157, VO4158 | ![]() |
![]() datasheet |
DIP-6 | to | UL, CSA, VDE | ||||||||||||
| VO4254, VO4256 | ![]() |
![]() datasheet |
DIP-6 | to | UL, CSA, VDE | ||||||||||||
| VO4257, VO4258 | ![]() |
![]() datasheet |
DIP-6 | to | UL, CSA, VDE | ||||||||||||







