| Part number | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | If(test) (mA) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | ton/toff (µs) | Safety standard |
 |   |   |   |   |   |   |   |   |   |
| H11AA1 |  | 5300 | | | 60 | 30 | | | | UL, BSI, CSA, Nordic |
| IL250 |  | 5300 | | | 60 | 30 | | | | UL, BSI, CSA |
| IL251 |  |
| IL252 |  |
| IL255 |  | 5300 | | | 3.0 | 30 | | | | UL, BSI |
| IL255-1 |  | 20 |
| IL255-2 |  | |
| IL755-1 |  | | 750 | 2.0 | 60 | 60 | 750 | Photodarlington Output | | UL, BSI, CSA, VDE |
| IL755-2 |  | | 100 |
| IL766-1 |  | 5300 | 500 | 2.0 | 60 | 60 | 500 | Photodarlington Output | | UL, BSI, CSA |
| IL766-2 |  |
| IL766B |  | 5300 | | | 60 | 60 | | | 200 | UL, BSI |
| Part number | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | If(test) (mA) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | ton/toff (µs) | Safety standard |
|