Optocouplers / Isolators - DIP-8
-
- Vishay Releases New Integrated Power Phototriacs in DIP-8 Package with Output Current up to 1 A March 25, 2010
- Vishay’s New IGBT and MOSFET Drivers Feature 32-V Maximum Supply Voltage, Combine + 110 °C Maximum Operating Temperature and 2.5-mA Maximum Supply Current for Thermal and Power Efficiency June 05, 2009
All Optocouplers/Isolators press release
All 45 datasheets shown.
| Part number | Package | AC isolation test voltage (RMS) (V AC) | CTRmin @ IF(test) (%) | CTRmax @ IF(test) (%) | If(test) (mA) | IF max. (mA) | VCEO/VDRM (V) | VCEO (V) | Features | ton/toff (µs) | IC (mA) | Safety standard | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| 6N1135, 6N1136 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 19 | 19 | UL, VDE, cUL | |||||||
| 6N135, 6N136 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 19 | 19 | UL, VDE, CSA | |||||||
| 6N137, VO2601, VO2611, VO2630, VO2631, VO4661 | ![]() |
![]() datasheet |
DIP-8 | 5300 | UL, cUL, VDE, BSI | |||||||||
| 6N138 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 25 | UL, VDE | ||||||||
| 6N139 | ![]() |
![]() datasheet |
||||||||||||
| CNY74-2H | ![]() |
![]() datasheet |
DIP-8 | 5300 | 60 | 70 | 50 | 6/5 | UL, CSA | |||||
| IL30/IL31/IL55/ILD30/ILD31/ILD55/ILQ30/ILQ31/ILQ55 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 60 | 30 | UL, BSI, VDE, Nordic | |||||||
| IL300 | ![]() |
![]() datasheet |
DIP-8 | 5300 | UL, VDE, VDE, BSI, FIMKO | |||||||||
| IL66/ILD66/ILQ66 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 60 | 300 | UL, BSI, VDE | |||||||
| 100 | ||||||||||||||
| 500 | ||||||||||||||
| 400 | ||||||||||||||
| IL74/ILD74/ILQ74 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 60 | 20 | 3.0/3.0 | UL, BSI, CSA, VDE, Nordic | ||||||
| ILCT6/MCT6 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 3.0 | 30 | 20 | 3.0/3.0 | UL, BSI, CSA, VDE | |||||
| ILD1, ILD2, ILD5, ILQ1, ILQ2, ILQ5 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 20 | 500 | 20 | UL, CSA, BSI, VDE, FIMKO | ||||||
| ILD1615/ILQ1615 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 60 | 70 | 63 | 110 °C Specification | UL, BSI, CSA, VDE | |||||
| 40 | ||||||||||||||
| 160 | ||||||||||||||
| 100 | ||||||||||||||
| ILD250 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 60 | 30 | UL, BSI, CSA, VDE | |||||||
| ILD251 | ![]() |
![]() datasheet |
||||||||||||
| ILD252 | ![]() |
![]() datasheet |
||||||||||||
| ILD32 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 60 | 30 | 15/30 | UL, BSI, VDE | ||||||
| ILD610 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 1.5 | 70 | 63 | UL, BSI, CSA, VDE | ||||||
| 40 | ||||||||||||||
| 160 | ||||||||||||||
| 100 | ||||||||||||||
| ILD615/ILQ615 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 60 | 70 | 63 | UL, BSI, CSA, VDE | ||||||
| 40 | ||||||||||||||
| 160 | ||||||||||||||
| 100 | ||||||||||||||
| ILD620 | ![]() |
![]() datasheet |
DIP-8 | 50 | 600 | 1.0 | 60 | 70 | 50 | Phototransistor Output | 50 | UL, BSI, CSA, VDE | ||
| ILD620GB | ![]() |
![]() datasheet |
100 | 100 | ||||||||||
| ILD621/ILD621GB/ILQ621/ILQ621GB | ![]() |
![]() datasheet |
DIP-8 | 5300 | 60 | 3.0/2.3 | UL, BSI, VDE, Nordic | |||||||
| ILD755-1 | ![]() |
![]() datasheet |
DIP-8 | 2.0 | 60 | 60 | 750 | Photodarlington Output | UL, BSI, CSA, VDE | |||||
| ILD755-2 | ![]() |
![]() datasheet |
100 | |||||||||||
| ILD766-1 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 500 | 2.0 | 60 | 60 | 500 | Photodarlington Output | UL, BSI, CSA | |||
| ILD766-2 | ![]() |
![]() datasheet |
||||||||||||
| K824P | ![]() |
![]() datasheet |
DIP-8 | 5000 | ± 60 | 6/5 | UL, CSA | |||||||
| K825P | ![]() |
![]() datasheet |
DIP-8 | 5 | 60 | 250 | UL, CSA | |||||||
| K827PH | ![]() |
![]() datasheet |
DIP-8 | 5000 | 50 | 600 | 60 | 50 | 6/5 | UL, CSA | ||||
| LH1513AB | ![]() |
![]() datasheet |
DIP-8 | 4.0 | UL, CSA, VDE | |||||||||
| LH1522AB | ![]() |
![]() datasheet |
DIP-8 | UL, BSI, CSA, VDE, Nordic | ||||||||||
| LH1526AB | ![]() |
![]() datasheet |
DIP-8 | UL, BSI, CSA | ||||||||||
| LH1532AB | ![]() |
![]() datasheet |
DIP-8 | UL, BSI, CSA, VDE, Nordic | ||||||||||
| LH1533AB | ![]() |
![]() datasheet |
DIP-8 | UL, BSI, CSA, VDE, Nordic | ||||||||||
| LH1549AB | ![]() |
![]() datasheet |
DIP-8 | UL, BSI, CSA, Nordic | ||||||||||
| LH1556AB | ![]() |
![]() datasheet |
DIP-8 | UL, BSI, CSA, VDE, Nordic | ||||||||||
| MCT62H | ![]() |
![]() datasheet |
DIP-8 | 5000 | 60 | 6/5 | UL | |||||||
| MCT6H | ![]() |
![]() datasheet |
||||||||||||
| SFH6135, SFH6136 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 19 | 19 | UL, CSA, VDE | |||||||
| SFH6138, SFH6139 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 500 | 500 | UL, VDE | |||||||
| SFH6325, SFH6326 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 19 | 19 | UL | |||||||
| SFH6345 | ![]() |
![]() datasheet |
DIP-8 | 5300 | UL, VDE | |||||||||
| SFH6700, SFH6701, SFH6702, SFH6705, SFH6711, SFH6712, S | ![]() |
![]() datasheet |
DIP-8 | 5300 | UL, VDE | |||||||||
| SFH6731, SFH6732 | ![]() |
![]() datasheet |
DIP-8 | 5300 | UL, VDE | |||||||||
| TCED2100 | ![]() |
![]() datasheet |
DIP-8 | 5000 | 60 | 600 | UL, BSI, CSA, Nordic | |||||||
| TCET2100 | ![]() |
![]() datasheet |
DIP-8 | 5000 | 50 | 600 | 60 | 70 | 50 | Standard | 6.0/5.0 | 50 | UL, BSI, CSA, VDE, Nordic | |
| TCET2200 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 50 | 600 | 60 | 50 | 6/5 | UL, BSI, CSA, VDE, Nordic | ||||
| TCET2600/TCET4600 | ![]() |
![]() datasheet |
DIP-8 | 5000 | ? 60 | 6.0/5.0 | UL, BSI, CSA, VDE, Nordic | |||||||
| VO2223 | ![]() |
![]() datasheet |
DIP-8 | 5300 | 50 | UL, VDE | ||||||||
| VO2223-X001 | ![]() |
![]() datasheet |
||||||||||||
| VO2223A | ![]() |
![]() datasheet |
DIP-8 | 5300 | 50 | UL, VDE | ||||||||
| VO2223A-X001 | ![]() |
![]() datasheet |
||||||||||||
| VO3120 | ![]() |
![]() datasheet |
DIP-8, tubes | 5300 | UL, cUL, VDE, | |||||||||
| VO3150A | ![]() |
![]() datasheet |
DIP-8 | 5300 | UL, cUL, VDE, | |||||||||







