December 17, 2004
Vishay Extends XOSM Surface-Mount Clock Oscillator Family With New Devices Rated for 1.8-V and 2.5-V Input Voltages in 7.0-mm by 5.0-mm by 1.6-mm Package
Sept. 24, 2004
Vishay Expands XOSM Surface-Mount Clock Oscillator Offering With New 5.0 mm by 3.2 mm by 1.3-mm Devices Rated for 1.8 V, 2.5 V, and 3.3 V
June 09, 2000
New Oscillators From Vishay Combine 3.3-V Input Voltage With Frequency Range to 70 MHz