February 17, 2010
Vishay Introduces Streaming Video Product Demonstration of Phototransistor-Based Ambient Light Sensors on Web Site
January 30, 2009
Vishay Releases New Surface-Mount Ambient Light Sensing Photodiode in 0805-Sized Package with 0.85-mm Profile and Simple 2-Pin Connection
August 24, 2007
Vishay’s New Surface-Mount Ambient Light Sensing Photodiodes Are Industry’s First Qualified to Automotive Standard AEC-Q101; Feature Linear Response to Illuminance from 0.1 lux to 100 klux
July 07, 2006
Vishay Broadens Portfolio of Ambient Light Sensors With Surface-Mount 0805 and Leaded 3-mm and 5-mm Devices
September 24, 2004
Vishay's New Miniature Ambient Light Sensor Features 4.0 mm by 2.0 mm Footprint, Peak Sensitivity of 570 nm