MENU

Photo Detectors - Ambient Light Sensor


Photo Detectors - Ambient Light Sensor
Part Number
Product Image
Device Type
Package Type
Package Form
Package Dimensions L x W x H
(mm)
Peak Wavelength λp
(nm)
Spectral Bandwidth1
(nm)
Output Current2
Angle of Half Sensitivity φ
(deg)
Photo Sensitive Area
(mm2)
Datasheet
Ambient Light Sensor surface mount Top view 5 x 4.24 x 1.12 540 430 to 610 1 A 65 7.5
Datasheet
Ambient Light Sensor surface mount 1206 4 x 2 x 1.05 540 430 to 610 0.04 A 60 0.27
Datasheet
Ambient Light Sensor surface mount 0805 2 x 1.25 x 0.85 540 430 to 610 0.04 A 60 0.27
Datasheet
Ambient Light Sensor in 0805 Package surface mount 0805 2 x 1.25 x 0.85 550 450 to 610 23 A 60
Datasheet
Ambient Light Sensor leaded T-1 ∅ 3 570 440 to 800 200 A 30
Datasheet
Ambient Light Sensor leaded T-1 5 570 440 to 800 630 A 20
Datasheet
Ambient Light Sensor leaded T-1 5 570 440 to 800 75 A 50
Datasheet
Ambient Light Sensor surface mount 1206 4 x 2 x 1.05 570 440 to 800 50 A 60